Part Number: P906-18I
This Model has been retired and has not been replaced. More information for the P906-18I is available on the model support page
Features
- Connects up to two internal IDE hard drives to a controller card
- 80 conductor cable
- Supports UDMA/33, ATA/66 and ATA/100
- Cable contains three 40pin socket connectors (one for the controller card and the other two for drives)
- NOTE: pin 20 on the controller side is blocked so this is not a generic EIDE cable solution. controllers must be missing pin 20 to attach to this cable
System Requirements
- EIDE device drive
- EIDE controller channel with Pin 20 blocked
Package Includes
- 18-in. Int Dual Ultra 33/66/100 ATA/DMA EIDE Ribbon Cable 3Conn 40P
Specifications
OVERVIEW
UPC Code | 037332041654 |
Technology | Ribbon/Internal |
CONNECTIONS
Side A - Connector 1 | 40 POS. SOCKET (FEMALE) |
Side B - Connector 1 | (2) 40 POS. SOCKET (FEMALE) |
PHYSICAL
Color | Gray |
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | (-10°) - 75° C |
Storage Temperature Range | (-20°) - 80° C |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images