Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SVXBM
SVXBM has been retired. A substitute product may be available in the following Eaton 3-phase UPS product families:
- Eaton 93PM UPS (USA and Canada)
- Eaton 93PM UPS (UK, Europe, Middle East, Africa)
- Eaton 93PR UPS (Asia Pacific and 400V Latin America)
An Owner's Manual and other information for the SVXBM is available on the product support page.
Features
System Requirements
- SVX-Series small- or medium-frame 3-phase UPS system
Package Includes
- Ships as 4 separate packages, each labelled “SVXTRAY” (4 SVXTRAY = one SVXBM)
- Each package includes 10 pre-installed and pre-wired internal batteries
- Installation hardware
- See UPS owner’s manual for installation instructions
Specifications
OVERVIEW
UPC Code | 037332193414 |
Accessory Type | Internal Battery Pack |
Accessory Class | UPS Accessories |
BATTERY
DC System Voltage (VDC) | +/-240V DC |
UPS Connection | Each battery tray self-connects to the DC Bus when installed |
PHYSICAL
Shipping Dimensions (hwd / in.) | 10.00 x 11.90 x 34.10 |
Shipping Weight (lbs.) | 73.20 |
Unit Dimensions (hwd / in.) | 6.690 x 4.210 x 30.190 |
Unit Weight (lbs.) | 57.32 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |