Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$57.51 Avg. Price
Use in your digital signage network to protect Power over Ethernet (PoE) equipment from surges, ESD and cable discharge events.
  • Easy to connect between PoE source and device using standard Cat5/5e/6 cabling
  • Rapid reaction time under 1 ns helps prevent damage from power surges
  • Supports 802.3af/802.3at IEEE standards and data transmission speeds up to 1 Gbps
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

In-Line Surge Protector Keeps Your Power Over Ethernet (PoE) Equipment Safe
Ideal for home/corporate security systems, home theaters, trade shows and other digital signage applications, the B110-SP-POE protects connected equipment from damage caused by electrostatic discharge (ESD) and cable discharge events. Just connect it between your source and network equipment using Cat5/5e/6 cables, such as N001-Series snagless patch cables (sold separately). Note: two B110-SP-POE surge protectors are required to protect both source and device.

 

Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Both mid-span and end-span PoE are supported. The B110-SP-POE meets the following IEC/EN regulations: IEC 61000-4-2 / IEC 61000-4-5 (ESD) 30kV (Air, Contact) and EN 61000-4-5 5kA (8/20μs) / 4kV (10/700μs).

 

Ready to Use Right from the Package, So You Can Plug and Play Immediately
This PoE in-line surge protector meets 802.3af and 802.3at IEEE standards, while supporting data transmission speeds up to 1 Gbps. No software, drivers or external power supply is required. The compact metal housing is designed to endure in applications where static discharge is likely to occur. Mounting hardware is included for convenient installation where needed. Be sure the distance between the B110-SP-POE and the equipment it is protecting is no more than 300 feet.

 

TAA-Compliant for GSA Schedule Purchases
The B110-SP-POE is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • B110-SP-POE In-Line 1G PoE Surge Protector
  • Grounding wire, 1 ft.
  • (4) Mounting screws
  • (4) Screw anchors
  • Grounding wire screw
  • Quick Start Guide
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332217875
Product TypeSurge Protector
TechnologyCat5/5e; Cat6; PoE
INPUT
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Output ReceptaclesNetwork
POWER
Power Over Cable (PoC) SupportYes
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionYes
PHYSICAL
Material of ConstructionAluminium
Housing ColorBlack
Shipping Dimensions (hwd / in.)1.54 x 4.53 x 4.25
Shipping Weight (lbs.)0.37
Unit Dimensions (hwd / in.)2.630 x 3.430 x 1.060
Unit Packaging TypeBox
Unit Weight (lbs.)0.28
ENVIRONMENTAL
Operating Temperature Range14° to 167°F (10° to 75°C)
Storage Temperature Range-40° to 194°F (-40° to 90°C)
Relative Humidity0% to 95% RH, Non-Condensing
ESD Protection30kV (Air, Contact)
Lightning Protection5kA (8/20μs), 4kV (10/700μs)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3af; 802.3at
FEATURES & SPECIFICATIONS
Driver RequiredNo
Recommended Category CableCat5e, Cat6 Cables
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N200-003-BK N200-003-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N200-006-BK N200-006-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N200-010-BK N200-010-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.