Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$24.42 Avg. Price
Connects a PC, printer, monitor, scanner or other hospital equipment with a C14 inlet to a grounded hospital-grade AC outlet.
  • Recommended for connecting devices to power outlets outside patient care vicinities
  • 15-ft. (4.57 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Hospital-grade power cable replaces or upgrades power cord provided by manufacturer
  • NEMA 5-15P-HG plug connects to AC power; C13 plug connects to device's C14 inlet
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime

Features

Hospital-Grade Power Cable is a Safe Solution for Medical Facilities
This hospital-grade IEC power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible equipment with a three-pin C14 inlet in a hospital or other medical facility. It features a locking C13 end for connecting to a device and a NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 15-ft. (4.57 m) length allows you great flexibility in placing equipment with respect to the power outlet.
Locking C13 Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking C13 connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.
Lifetime Warranty
The P006-L15-HG10 is backed by a lifetime warranty, ensuring reliability and performance.

Package Includes

  • P006-L15-HG10 Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13, 15-ft. (4.57 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332224743
Device CompatibilityMobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P-HG
Side B - Connector 1IEC-320-C13 - LOCKING
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.7mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)15
Shipping Dimensions (hwd / in.)12.80 x 8.86 x 0.50
Shipping Weight (lbs.)1.10
ENVIRONMENTAL
Operating Temperature Range-4° to 221°F (-20° to 105°C)
Storage Temperature Range-4° to 221°F (-20° to 105°C)
Operating Humidity Range0% to 65% RH
Storage Humidity Range0% to 65% RH
FEATURES & SPECIFICATIONS
Locking PlugYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Surge Protectors

  Model Number Description
Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord, Antimicrobial Protection SPS415HGULTRA SPS415HGULTRA Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord, Antimicrobial Protection
Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 6 ft. (1.83 m) Cord, 1050 Joules, UL 1363, Not for Patient-Care Rooms SPS606HGRA SPS606HGRA Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 6 ft. (1.83 m) Cord, 1050 Joules, UL 1363, Not for Patient-Care Rooms

Power Strips

  Model Number Description
Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord PS607HG20AOEM PS607HG20AOEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord

Isolation Transformers

  Model Number Description
Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets IS1000HGDV IS1000HGDV Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets
Isolator Series Dual-Voltage 115/230V 1800W 60601-1 Medical-Grade Isolation Transformer, C20 Inlet, 8 C13 Outlets IS1800HGDV IS1800HGDV Isolator Series Dual-Voltage 115/230V 1800W 60601-1 Medical-Grade Isolation Transformer, C20 Inlet, 8 C13 Outlets
Isolator Series Dual-Voltage 115/230V 300W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 4 C13 Outlets IS300HGDV IS300HGDV Isolator Series Dual-Voltage 115/230V 300W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 4 C13 Outlets

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.