Part Number: P571-001-MINI
High-speed cable connects a mini-HDMI device, such as a camcorder, digital camera or tablet, to an HDMI-enabled device, including computers, Blu-ray players, A/V receivers, monitors, projectors and televisions.
- Supports HD video resolutions up to 1080p
- Premium foil and braid shielding protects against EMI/RFI noise
- 24K gold-plated connectors for maximum conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Connects Mini-HDMI and HDMI Devices
- Recommended for mobile users who want a cable that can easily pack away in a backpack, laptop bag or camera bag
- Ideal for connecting a mini-HDMI camcorder, digital camera or tablet to an HDMI display
High Performance and Wide Compatibility
- Supports HD video resolutions up to 1080p
- Superior Quality Ensures a Flawless Signa
- 24K gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332205728 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | ARC |
CONNECTIONS
Side A - Connector 1 | MINI HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.0 mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Minimum Bend Radius | 30mm |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | Yes |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images