Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmits digital audio/video and Ethernet signals from an HDMI source to a 4K television, projector or monitor. Ideal for in-wall home theater systems, digital signage and other applications that display UHD video.

  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Backward compatible with previous HDMI generations
  • CL3-rated jacket supports in-wall installation
  • Premium foil and braid shielding protects against EMI/RFI noise

Features

Connects HDMI Source to 4K TV, Projector or Monitor
  • Ideal for home theater systems, digital signage and other applications that display UHD video and multi-channel audio
  • CL3 rating suitable for in-wall installation

High Performance and Wide Compatibility
  • Supports UHD and 3D video resolutions up to 4K
  • Supports iPad2 video mirroring when used with Apple digital A/V adapter
  • Backward compatible with previous HDMI generations
  • Works in all HDMI cabling scenarios

Superior Quality Ensures a Flawless Signal
  • Fully molded 30 AWG construction with integral strain relief for durability and long life
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Corrosion-resistant gold-plated connectors for optimal signal transfer
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

  • P569-006-CL3 High-Speed HDMI Cable with Ethernet and Digital Video with Audio (M/M), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197337
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth24-bit True Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionUnidirectional
AUDIO
Audio SpecificationTrueHD/DTS-HD Master Audio bitstream
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCL3
Cable Outer Diameter (OD)6.0 mm
Wire Gauge (AWG)30
Cable Length (ft.)6
Cable Length (in.)72
Minimum Bend Radius60mm
Shipping Dimensions (hwd / in.)7.00 x 8.50 x 0.50
Shipping Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportYes
Fire Rating  CL3 Rated
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.