Part Number: P568-003-BL
This Model has been retired and replaced by P568-003. More information for the P568-003-BL is available on the model support page
Features
- Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio
High Performance and Wide Compatibility
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K), including 1080p
- Supports data transfer speeds up to 18 Gbps—the fastest bandwidth currently available over HDMI
- Supports iPad2 video mirroring when used with Apple digital AV adapter
- Backward compatible with previous HDMI generations
Superior Quality Ensures a Flawless Signal
- Corrosion-resistant gold-plated blue connectors for optimal signal transfer
- Fully molded 30 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332197078 |
Technology | HDMI |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
Color | Blue |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.15 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images