Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Securely connect your HDMI-enabled laptop or tablet to a TV, monitor or projector for crystal-clear audio and video.
  • Connects computers, Blu-ray players or game consoles to HDTVs, HD monitors or receivers
  • Supports video resolutions up to 1080p for outstanding picture quality
  • Firmly grips HDMI ports to prevent accidental disconnects
  • 30-ft. (9.14 m) length allows flexibility in home theater set-ups

Features

30-ft. (9.14 m) high-speed HDMI cable securely connects HDMI-enabled laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. The gripping connectors help ensure components stay firmly attached to avoid viewing interruptions.
Enjoy the Clarity of HDMI Video with Multi-Channel Audio
Common in home theaters, HDMI allows uncompressed digital video and multi-channel audio signals to travel together in a single cable. This HDMI cable provides a pure digital connection that supports HD video resolutions up to 1080p for crystal-clear picture and sound. It is backward compatible with previous HDMI generations, allowing use with lower resolution HDMI components.
Avoid Signal Disruptions with Extra-Secure Connections
Specially designed male connectors firmly grip the HDMI ports on your equipment to help prevent accidental disconnection and signal disruption. With greater port retention than typical HDMI connectors, the gripping connectors resist vibrations that can loosen connections over time. This is especially helpful for ensuring components stay attached in difficult-to-access installations. The gripping connectors are compatible with any full-size HDMI port.
Invest in Quality Construction for Reliable Performance
High-quality materials ensure outstanding performance throughout the cable's lifetime. Contacts and connectors are gold-plated to resist corrosion, and double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord.
Design a Home Theater to Your Specifications
This long HDMI cable allows you greater flexibility in placing your home theater components. For instance, your Blu-ray player or video game system may be hidden away some distance from the connected display.
Lifetime Warranty
The P568-030-BK-GRP is backed by a lifetime limited warranty.

Package Includes

  • High-Speed HDMI Cable, 30-ft. (9.14 m), with Gripping Connectors - 1080p, M/M, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210005
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationARC
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3 mm
Wire Gauge (AWG)28
Cable Length (ft.)30
Cable Length (in.)360
Minimum Bend Radius36.5mm
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)1.21
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0% to 90%, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportNo
HDCP Specification1.4; 2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.