Part Number: P568-020-BK-GRP
- Connects computers, Blu-ray players or game consoles to HDTVs, HD monitors or receivers
- Supports video resolutions up to 1080p for outstanding picture quality
- Firmly grips HDMI ports to prevent accidental disconnects
- 20-ft. (6.09 m) length allows flexibility in home theater set-ups
- This product is covered by a Lifetime Limited Warranty (coverage details)
Signal Booster Strength
In some applications where the HDMI cable exceeds 16ft, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.
Features
Specifications
OVERVIEW
UPC Code | 037332209986 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | ARC |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3 mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 20 |
Cable Length (in.) | 240 |
Minimum Bend Radius | 36.5mm |
Shipping Dimensions (hwd / in.) | 0.50 x 10.00 x 12.00 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 0.500 x 10.000 x 12.000 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0% to 90%, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | No |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images