Part Number: P568-016-BK-GRP
Securely connect your HDMI-enabled laptop or tablet to a TV, monitor or projector for crystal-clear audio and 4K video.
- Connects computers, Blu-ray players or game consoles to HDTVs, HD monitors or receivers
- Supports video resolutions up to 4K for outstanding picture quality
- Firmly grips HDMI ports to prevent accidental disconnects
- 16-ft. (4.88 m) length allows flexibility in home theater set-ups
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Enjoy the Clarity of 4K HDMI Video with Multi-Channel Audio
Common in home theaters, HDMI allows uncompressed digital video and multi-channel audio signals to travel together in a single cable. This 4K HDMI cable provides a pure digital connection that supports UHD 4K video resolutions for crystal-clear picture and sound. It is backward compatible with previous HDMI generations, allowing use with lower resolution HDMI components.
Avoid Signal Disruptions with Extra-Secure Connections
Specially designed male connectors firmly grip the HDMI ports on your equipment to help prevent accidental disconnection and signal disruption. With greater port retention than typical HDMI connectors, the gripping connectors resist vibrations that can loosen connections over time. This is especially helpful for ensuring components stay attached in difficult-to-access installations. The gripping connectors are compatible with any full-size HDMI port.
Invest in Quality Construction for Reliable Performance
High-quality materials ensure outstanding performance throughout the cable's lifetime. Contacts and connectors are gold-plated to resist corrosion, and double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord.
Design a Home Theater to Your Specifications
This long HDMI cable allows you greater flexibility in placing your home theater components. For instance, your Blu-ray player or video game system may be connected some distance from the display.
The P568-016-BK-GRP is backed by a lifetime limited warranty.
Specifications
OVERVIEW
UPC Code | 037332209979 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | ARC |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3 mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 16 |
Cable Length (in.) | 192 |
Minimum Bend Radius | 36.5mm |
Shipping Dimensions (hwd / in.) | 0.50 x 8.00 x 10.00 |
Shipping Weight (lbs.) | 0.75 |
Unit Dimensions (hwd / in.) | 0.500 x 8.000 x 10.000 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0% to 90%, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | No |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images