Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
4K HDMI cable connects your laptop or tablet to an HDTV, monitor or projector for crystal-clear 4K video with 4:4:4 color.
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • 25 ft. length allows great flexibility in setting up devices in your home theater
  • Plug-and-play operation with no software required for easy, immediate installation

Features

4K HDMI Cable Connects Home Theater or Digital Signage Audio/Video Components
This 4K HDMI cable securely connects HDMI-enabled laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. The 25-foot (7.6-meter) length allows you great flexibility in placing your home theater components.
Enjoy the Clarity of 4K HDMI Video with Multi-Channel Audio, HDR and 4:4:4 Color
This 4K HDMI cable provides a pure digital connection that supports Ultra HD video resolutions up to 4K for crystal-clear picture and sound. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. The cable is backward compatible with previous HDMI generations, allowing you to use it to connect lower-resolution components.
Invest in Quality Construction for Reliable Performance
High-quality materials ensure outstanding performance throughout the cable’s lifetime. Contacts and connectors are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord.

Package Includes

P568-025-2A HDMI Cable, M/M, 25 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332236777
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationARC
INPUT
Product Length (in.)300
Product Length (ft.)25
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)10.0 mm
Wire Gauge (AWG)24
Cable Length (ft.)25
Cable Length (in.)300
Minimum Bend Radius50mm
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Unit Dimensions (hwd / in.)12.000 x 10.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0% to 90%, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportYes
HDCP Specification1.4; 2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Video Splitters & Multiviewers

  Model Number Description
4-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, HDR, TAA B118-004-UHD-2 B118-004-UHD-2 4-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, HDR, TAA
3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K 60 Hz UHD, DP1.2, TAA B156-003-HD-V2 B156-003-HD-V2 3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K 60 Hz UHD, DP1.2, TAA

USB Adapters

  Model Number Description
USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, Black U444-06N-HD4K6B U444-06N-HD4K6B USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, Black
USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, White U444-06N-HD4K6W U444-06N-HD4K6W USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, White

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C to HDMI Adapter (M/F) - 4K 60 Hz, 60W PD Charging, HDCP 2.2, White U444-06N-H4K6WC U444-06N-H4K6WC USB-C to HDMI Adapter (M/F) - 4K 60 Hz, 60W PD Charging, HDCP 2.2, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.