Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Durable USB/Lightning cable connects your Apple iPhone, iPad or iPod to the USB-A port on your computer, wall charger or car charger.
  • Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use
  • Extra-strong cable construction helps prevent fraying and loose cable connectors
  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Integral strain relief helps cable move freely without stress or cracking
  • Reversible Lightning plug connects in either direction for immediate no-fuss use
  • 2-year limited warranty

Features

Heavily Reinforced Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This heavy-duty USB sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-A port on a computer, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously synching and transferring data at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Constructed Using UHMWPE and Bulletproof Aramid Fiber Designed to Last
Charging cables used with mobile devices are often pulled, strained and generally abused, sometimes to the point of failure. To counter the stress of daily abuse, the super-robust M100-006-GY-MAX is constructed using UHMWPE and Aramid fiber to reinforce the conductors inside the cable. The double-braided nylon jacket helps maintain top performance and long life, while the enhanced UHMWPE and Aramid protection stands up to the strain of rigorous and frequent use. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.
MFi-Certified for Broad Device Compatibility
The 5V 2.4A (12W) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. The USB-A plug connects to any computer or wall charger with a USB port.
Reversible Lightning Plug Connects in Either Direction
Connect the reversible 8-pin Lightning plug to your Apple device for charging and synchronizing. The fumble-free plug connects in either direction to ensure fast, easy connection every time. The cord’s six-foot length allows you flexibility in placing your iPhone, iPod or iPad with respect to the connected computer or charger.

System Requirements

  • Computer, laptop or charger with USB-A port
  • Most current iPhone, iPad and iPod devices

Package Includes

  • M100-006-GY-MAX Heavy-Duty USB-A to Lightning Cable (M/M), Gray, 6 ft. (1.8 m)
Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332240743
TechnologyLightning; USB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps2
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts12
PHYSICAL
Material of ConstructionPVC, UHMWPE, Aramid
Cable Jacket ColorDark Gray; Black
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.8mm
Wire Gauge (AWG)28/21
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)0.91 x 4.57 x 2.36
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology U280-C02-S-QC3 U280-C02-S-QC3 Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.