Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Heavy-Duty USB Sync / Charge Cable with Lightning Connector - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 1 ft. (0.3 m)

Model Number: M100-001-GY-MAX New


Durable USB/Lightning cable connects your Apple iPhone, iPad or iPod to the USB-A port on your computer, wall charger or car charger.
  • Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use
  • Extra-strong cable construction helps prevent fraying and loose cable connectors
  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Integral strain relief helps cable move freely without stress or cracking
  • Reversible Lightning plug connects in either direction for immediate no-fuss use
  • 2-year limited warranty

Features

Heavily Reinforced Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This heavy-duty USB sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-A port on a computer, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously synching and transferring data at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Constructed Using UHMWPE and Bulletproof Aramid Fiber Designed to Last
Charging cables used with mobile devices are often pulled, strained and generally abused, sometimes to the point of failure. To counter the stress of daily abuse, the super-robust M100-001-GY-MAX is constructed using UHMWPE and Aramid fiber to reinforce the conductors inside the cable. The double-braided nylon jacket helps maintain top performance and long life, while the enhanced UHMWPE and Aramid protection stands up to the strain of rigorous and frequent use. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.
MFi-Certified for Broad Device Compatibility
The 5V 2.4A (12W) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. It’s compatible with iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch. The USB-A plug connects to any computer or wall charger with a USB port.
Reversible Lightning Plug Connects in Either Direction
Connect the reversible 8-pin Lightning plug to your Apple device for charging and synchronizing. The fumble-free plug connects in either direction to ensure fast, easy connection every time. The cord’s one-foot length helps reduce cable clutter.

Typical Applications

  • Charge and sync your Apple iPhone, iPad or iPod using the USB port on your computer or a wall charger up to 1 ft. away
  • Transfer data between an external hard drive and your Apple device

Package Includes

  • M100-001-GY-MAX Heavy-Duty USB-A to Lightning Cable (M/M), Gray, 1 ft. (0.3 m)

System Requirements

  • Device or charger with USB-A port
  • iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch, iPad Pro 9.7 inch
Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332240729
INPUT
Cable Length (ft.)1
Cable Length (in.)12
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.6mm
ColorGray
Material of ConstructionPVC, UHMWPE, Aramid
Shipping Dimensions (hwd / in.)0.91 x 4.57 x 2.36
Wire Gauge (AWG)30/24
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyLightning; USB
CERTIFICATIONS
CertificationsTested to RoHS, CA65, REACH; MFI-Certified
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Charging Stations & Chargers
  Model Number Description
U280-001-C2 | Charging Stations & Chargers U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-002-W12 | Charging Stations & Chargers U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
U280-004-WS3C1 | Charging Stations & Chargers U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports
U280-010 | Charging Stations & Chargers U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
U280-C02-S-QC3 | Charging Stations & Chargers U280-C02-S-QC3 Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology
USB, Lightning & FireWire
  Model Number Description
U280-001-C2 | USB, Lightning & FireWire U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-C02-S-QC3 | USB, Lightning & FireWire U280-C02-S-QC3 Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology
U280-010 | USB, Lightning & FireWire U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
U280-004-WS3C1 | USB, Lightning & FireWire U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports
U280-002-W12 | USB, Lightning & FireWire U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Resources & Downloads

support icon

Do you own a
M100-001-GY-MAX

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.