Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Secure digital signage stand delivers your message to a classroom, lobby, trade show or other location with heavy foot traffic.

  • Supports most monitors, whiteboards and interactive displays from 37 to 80 in.
  • Durable aluminum and steel frame blends into any décor and supports up to 220 lb.
  • Anti-theft locking hole with included 4-position combination lock keeps display secure
  • Height-adjustable shelf accommodates laptops, webcams, Blu-ray players, etc.
  • Cable management clips keep cords organized and prevent cable clutter
  • 5-year limited warranty

Features

Set Up Your Digital Signage Wherever Your Audience Is
This streamline TV stand fits most flat-panel displays, whiteboards and interactive displays from 37 to 80 inches (94 to 203 centimeters). It’s easy to assemble for convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a digital whiteboard or interactive display for a virtual meeting or brainstorming session or showing videos in a multipurpose area where a permanent display is not feasible.

Heavy-Duty Frame Designed to Last
The aluminum and steel frame withstands the stress of repeated adjustments and supports up to 220 pounds (100 kilograms). Leveling feet at the bottom let you adapt your display to uneven floors.

Includes Combo Lock to Keep Your Display Secure
The DMCS3780HDS features an anti-theft locking hole complete with a four-position combination lock to protect your display in heavy traffic areas.

Conveniently Place Peripherals and Manage Cables
An adjustable shelf below the display holds audio/video and other components, such as surge protectors, laptops, projectors, webcams and Blu-ray players, up to 55 pounds (25 kilograms). Equipment cables route through clips on the stand’s legs to keep them organized and avoid excessive clutter.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300, 400 x 400 and 600 x 400. All hardware is included.

Package Includes

  • DMCS3780HDS Streamline Digital Signage Stand
  • Assembly hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332272133
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionAluminum, Steel
VESA Pattern (mm)  200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 600x400
Mounting LocationFloor
Minimum Screen Size (in.)37
Maximum Screen Size (in.)80
Maximum Weight Capacity (lbs.)220
Number of Displays1
Unit Dimensions (hwd / in.)67.560 x 26.500 x 21.800
Unit Weight (lbs.)31.7
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
Security LockYes
Leveling FeetYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.