Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$19.72 Avg. Price

Heavy-duty extension cord transforms a C20 plug into a NEMA 5-20P plug and extends an existing connection up to 6 ft.

  • 6 ft. length allows flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment

Features

Heavy-Duty Extension Cable Connects Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This C19 to 5-20P cord can be used to connect a high-output device to a wall outlet or a PDU or UPS with 5-20R outlets. It is also a recommended replacement or upgrade of a standard power cord provided by the device’s manufacturer. The six-foot (1.8-meter) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

P049-006 C19 to 5-20P Heavy-Duty Extension Cord, 6 ft. (1.8 m), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332266323
Device CompatibilityServer; Router; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-20P
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)10.98 x 7.01 x 0.50
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.