Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$14.69 Avg. Price

Connects a PDU or UPS system with a C14 input port to network hardware, such as computers, servers and storage drives, with C15 power connectors.

  • Easy-to-identify blue SJT jacket and fully molded blue ends
  • Flexible 14 AWG wire for easy routing
  • 250V/15A rating
  • UL-listed
  • Recommended for Cisco®, HP and other C15-compatible hardware

Features

Safe, Reliable Power Solution
  • Connects PDU or UPS system with C14 input to network hardware with C15 power connectors
  • Ideal for replacing an old or lost cord
  • Recommended for Cisco, HP and other C15-compatible hardware

Color-Coded Cable and Connectors
  • Colored blue for easy identification in crowded rack or workstation

Optimum Construction
  • 14 AWG wire
  • Flexible SJT jacket
  • 250V/15A rating
  • UL-listed

Package Includes

  • P018-003-ABL Heavy-Duty Computer Power Cord, Blue, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198518
Device CompatibilityNetwork Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C15
PHYSICAL
Plug ColorBlue
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.90 x 7.00 x 0.50
Shipping Weight (lbs.)0.44
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.