Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$13.40 Avg. Price
Heavy-duty C14 to C15 power cord connects a PoE network switch or other device with a C16 power inlet to a PDU or UPS system.
  • Recommended for powering PoE switches with high-wattage power supplies
  • 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
  • C14 to C15 power cable replaces or upgrades original manufacturer's power cord
  • Color-coded blue for fast, easy identification in a crowded rack or workstation
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

C15 to C14 Power Cord for Network Devices That Require a Heavy-Gauge Connection
This 250V C15 to C14 cable features 14 AWG wire suitable for high power connections, making it reliable for large server applications that require a higher-rated, heavier-gauge cable. The C15 connector is designed for higher-temperature devices, such as electric kettles, PoE (Power over Ethernet) switches with high-wattage power supplies, and similar network components. This IEC C14 to IEC C15 cord can also replace or upgrade the standard power cord provided by the device's manufacturer. The 2-ft. (0.61 m) length helps reduce cable clutter and minimize the risk of tripping.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This C15 to C14 power cable features a blue SJT jacket and fully molded blue ends. The color-coding allows easy, fast identification in a crowded rack or workstation and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • P018-002-ABL IEC C14 to IEC C15 Power Cable, 2-ft. (0.61 m), Blue
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199065
Device CompatibilityNetwork Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C15
PHYSICAL
Plug ColorBlue
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)2
Shipping Dimensions (hwd / in.)9.90 x 7.00 x 0.50
Shipping Weight (lbs.)0.33
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.