Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 12 ft., Black
Model Number: P007-012
- Recommended for powering larger servers, laser printers and other network devices
- 12 ft. length allows great flexibility in placing devices in relationship to AC outlet
- Computer power cable replaces or upgrades original manufacturer’s power cord
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Typical Applications
- Connect devices like computers, large servers and laser printers to a PDU up to 12 ft. away in your data center
- Extend an existing power connection up to 12 ft. to more easily place a device or reach a power source in a rack
- Update or replace the standard power cord provided by a device’s original manufacturer
Package Includes
- P007-012 Desktop Computer Power Cord, 5-15P to C13, 12 ft., Black
Specifications
OVERVIEW
UPC Code | 037332182548 |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Cable Length (ft.) | 12 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 14.17 x 11.80 x 0.50 |
Shipping Weight (lbs.) | 1.19 |
Wire Gauge (AWG) | 14 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | No |
Heavy-Duty | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.