Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

6 ft. Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, Black

Model Number: P024-006-15D New


6 ft. extension cord with 5-15R and right-angle 5-15P connectors connects your server to a PDU, UPS, surge protector or wall outlet.
  • Recommended for powering computers, servers and other home/office peripherals
  • Right-angle plug allows easier connection in confined or hard-to-reach spaces
  • Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
  • 6 ft. length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing 6 ft. extension cord
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This six-foot extension cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It can be used to connect a computer, server or other device with a NEMA 5-15P plug to a PDU, UPS system, surge protector or wall outlet with a NEMA 5-15R outlet. The six-foot length allows you flexibility in placing equipment with respect to the power outlet.

Right-Angle Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle NEMA 5-15P connector is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU in your data center
  • Extend an existing power connection up to 6 ft. to more easily place a device or reach a power source in a rack
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P024-006-15D Heavy-Duty 6 ft. Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332243874
Country/RegionNorth America
INPUT
Maximum Input Amps15
Cable Length (ft.)6
Cable Length (in.)72
Voltage Compatibility (VAC)120
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Wire Gauge (AWG)14
CONNECTIONS
Side A - Connector 1NEMA 5-15P - RIGHT ANGLE
Side B - Connector 1NEMA 5-15R
SPECIAL FEATURES
High VoltageNo
Heavy-DutyYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P024-006-15D

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.