Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$14.16 Avg. Price
10 ft. extension cord with 5-15R and right-angle 5-15P connectors connects your server to a PDU, UPS, surge protector or wall outlet.
  • Recommended for powering computers, servers and other home/office peripherals
  • Right-angle plug allows easier connection in confined or hard-to-reach spaces
  • Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
  • 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing 10-ft. (3.05 m) extension cord

Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This 10-ft. (3.05 m) extension cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It can be used to connect a computer, server or other device with a NEMA 5-15P plug to a PDU, UPS system, surge protector or wall outlet with a NEMA 5-15R outlet. The 10-ft. (3.05 m) length allows you great flexibility in placing equipment with respect to the power outlet.
Right-Angle Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle NEMA 5-15P connector is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.

Package Includes

  • P024-010-15D Heavy-Duty 10-ft. (3.05 m) Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332243881
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)10
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
Angled PlugYes
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.