Part Number: B125-101-60-IRU
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B125-101-60-IRU is available on the model support page
Features
Extends HDMI Video/Audio and IR Control Signals to an HDMI Display
- Extends an HD 1920 x 1080 (1080p) signal up to 100-ft. (30.5 m) via 24 AWG solid-wire Cat5e/6 cable
- Ideal for digital signs, trade shows, presentations, classrooms, churches and retail settings
- Transmitter and receiver connect with dual Cat5e/6 cables (for best results, use N202-Series)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports EDID pass-through and HDCP
- IR remote control functionality lets you control Blu-ray player with its remote while standing at remote monitor
Easy to Set Up and Use
- Plug-and-play engineering—no software, drivers or external power supply
- Powered via included USB Micro-B cable
- Units connect quickly to source and display with HDMI cables (such as P568-Series)
- LEDs indicate when units are receiving power and a signal from the source
- Works with all operating systems and HDMI sources
TAA Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer, Blu-ray player or other source with HDMI port
- Display with HDMI port
NOTE: if neither source nor display has a USB Micro-B port, you will need a USB wall charger with one
Package Includes
- Transmitter unit
- Receiver unit
- IR-TX cable, 5-ft. (1.52 m)
- IR-RX cable, 5-ft. (1.52 m)
- USB Micro-B cable, 3-ft. (0.91 m)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332190468 |
Product Type | Extender Kit |
Technology | HDMI; IR; Cat5/5e; Cat6 |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 100 |
Max 1080P Range (ft) | 100 |
Max 1280 x 720 (720p) Range (ft) | 100 |
Max 1920 x 1080 (1080p) Range (ft) | 100 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 100 |
Maximum Signal Range Details | Extend a 1080p @ 60Hz HDMI audio/video and IR control signals via Cat5/6 cable to a display up to 100 ft. |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Pass-through audio |
POWER
Power Source Type | USB |
Power Source | Transmitter or Receiver (Included) |
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | (2) RJ45 (FEMALE) |
Side A - Connector 3 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | (2) RJ45 (FEMALE) |
Side B - Connector 3 | MICRO-USB B (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Connected), Orange (Activity) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Box |
Receiver Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Receiver Unit Weight (lbs.) | 0.05 |
Shipping Dimensions (hwd / in.) | 7.87 x 5.59 x 1.73 |
Shipping Weight (lbs.) | 0.62 |
Transmitter Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Transmitter Unit Weight (lbs.) | 0.05 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 100 |
Max 480P Range (ft) | 100 |
Max 1440 x 900 Range (ft) | 100 |
Max 1080i Range (ft) | 100 |
Max 480i Range (ft) | 100 |
Max 640 x 480 Range (ft) | 100 |
Max 800 x 600 Range (ft) | 100 |
Max 1600 x 1200 Range (ft) | 100 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
USB Cables
Model Number | Description | |
---|---|---|
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) | |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Useful Web Pages
Product Images