Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Transmitter/receiver kit extends a 4K HDMI audio/video signal via Cat6 cable to a projector, monitor or HDTV up to 328 ft. away.
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Transmitter's local HDMI port allows you to see the remote image being displayed
  • Supports multi-resolution output to allow for combination of different display types
  • USB, IR and RS-232 ports let you control the source device
  • 1-year limited warranty

Features

HDMI Extender Ideal for Digital Signage or Displaying Video in Schools or Trade Show Booths
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127E-1A1-HH extends 4K video and stereo audio signals from an HDMI source device to an HDMI display up to 328 feet (100 meters) away via user-supplied Cat6 cabling.
 
Transmits Crystal-Clear 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
The B127-1A1-HH supports Ultra HD video resolutions up to 4K x 2K (3840 x 2160) at 60 Hz, as specified in HDMI 2.0, with full, rich 7.1-channel digital audio. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. This extender kit also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. While the receiver features built-in equalization, which automatically fine-tunes the image quality at the remote display with no time-consuming manual fiddling needed.
 
Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Monitor your extended content locally by connecting an HDMI TV or display to the transmitter's local HDMI port. The B127E-1A1-HH supports multi-resolution, giving you the flexibility of connecting a 1080p or 4K at 30 Hz local display without affecting the extended 4K at 60 Hz signal.
 
Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Built-in Power over Cable (PoC) technology powers the low-profile receiver over Cat6 cable. Green and orange LEDs on both the transmitter and receiver will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver away from an AC outlet.
 
Start, Stop, Fast Forward, Pause, Rewind Video from More Than 300 ft. Away
Use the included bi-directional IR cables or the included RS-232 adapters to control video and audio from the HDMI display's location. You can also connect a keyboard and mouse to the receiver's USB port to operate the video source device from up to 328 feet away from the transmitter.
 
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software required. Mounting hardware is included for installing the units on walls, poles or 19-inch racks. Connect the transmitter to the source and the receiver to the display with user-supplied HDMI cables (such as P568- or P569-Series). Then, connect the two units using Cat6 patch cable (such as N202-Series cable). Connect an optional display to the transmitter's local HDMI output to monitor the image connected to the receiver up to 328 feet away.

System Requirements

  • Source device with HDMI output (media server, laptop)
  • Display device with HDMI input (HDTV, projector, monitor)

Package Includes

  • Transmitter
  • Receiver
  • IR-OUT cable
  • IR-IN cable
  • (2) RS-232 adapters
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332239136
Product TypeExtender Kit
TechnologyHDMI; IR; Cat5/5e; Cat6; POC
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Max Supported Video Resolution3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)200
Max 1920 x 1080 (1080p) Range (ft)200
Max 1920 x 1200 Range (ft)150
Max 2560 x 1600 Range (ft)150
Max 3840 x 2160 (4K@30Hz) Range (ft)150
Max 3840 x 2160 (4K@60Hz) Range (ft)125
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Recommended CablingN202-Series Cat6 Cables
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)328
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)24V / 1A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.37
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power SourceTransmitter end only (Included)
Power Over Cable (PoC) SupportYes
CONNECTIONS
Side A - Connector 1(2) HDMI (FEMALE); RJ45 (FEMALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 1HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 2(2) USB A (FEMALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX: Power (Connected DC Power Supply), Link (TX & RX Connection), TX (Source Signal), Local (Local Monitor); RX: Power (PoE), Link (TX & RX Connection), RX (HDMI Output)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Jacket ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays1
Form Factor/Mounting OptionsBox; Wall-mount
RackmountableYes
Receiver Unit Dimensions (hwd / in.)5.04 x 3.94 x 1.17
Receiver Unit Weight (lbs.)0.77
Shipping Dimensions (hwd / in.)3.27 x 13.54 x 5.90
Shipping Weight (lbs.)2.84
Transmitter Unit Dimensions (hwd / in.)5.04 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)0.77
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)328
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportYes
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps)
10/100 Ethernet Extension SupportNo
Built-In EqualizerYes
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableN202-Series Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; FCC; GS; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) N202-200-BL N202-200-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m)

USB Cables

  Model Number Description
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m) U050-003-GY-MAX U050-003-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.