Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Switch/quad-receiver combo allows custom switching of four HDMI 4K video/audio signals to four HDMI 4K displays up to 230 ft. away.

  • Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0 
  • Switches between 4 source devices by manual push button or included IR remote
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Power over Cable (PoC) technology provides power to receivers via Cat6 cable
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

HDMI Matrix Switch Kit Ideal for Digital Signage in Offices, Schools and Trade Shows
This HDMI matrix switch kit includes a quad-input switch and four pigtail-style receivers. It’s recommended for office buildings, schools, houses of worship, trade shows, meeting facilities, retail settings, hotels and other locations with video presentations or digital signage applications. The matrix switch and receivers extend 4K audio/video up to 230 feet (70.1 meters), making the kit ideal for areas where the four source devices and four remote displays are farther apart than conventional cabling allows.

Extends a 4K A/V Transmission up to 230 ft….or Even Farther
The B127A-4X4-BH4PH allows video from any of four connected HDMI sources to display on four HDMI displays up to 230 feet away via user-supplied Cat6 cabling. You may select which video to display on which monitors by using the push button on the switch or the included IR remote control, which lets you operate the switch from the receiver end of the installation. By installing B127A-010-H signal repeaters (sold separately) between the switch and receivers, you can extend the signal up to 400 feet (121.9 meters) total per video output.

Transmits Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127A-4X4-BH4PH supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as specified in HDMI 2.0, with 36-bit Deep Color. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This switch kit also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
After you connect the included external power supply to the switch, Power over Cable (PoC) technology powers the receivers over Cat6 cable. LEDs on both the switch and receivers will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receivers without the need for a nearby AC outlet.

Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K/60 Hz HDTV in the living room, but want to extend video from the source devices to the older 1080p TV in the kitchen and the 4K (at 30 Hz) monitor in your home office. The B127A-4X4-BH4PH is backward compatible with 4K/30 Hz and 1080p resolutions via automatic switching, allowing each connected monitor to display video at its maximum resolution.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included matrix switch and receivers operate with no software required. The switch comes with detachable surface-mount brackets for mounting to a pole, rack or flat surface. Connect the switch to as many as four sources with user-supplied HDMI cables (such as P568- or P569-Series). Then, connect the pigtail receivers’ built-in HDMI plugs to the displays. Finally, connect the switch to the receivers with user-supplied Cat6 patch cable (such as N202-Series).

TAA-Compliant for GSA Schedule Purchases
The B127A-4X4-BH4PH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device(s) with HDMI output (Blu-ray player, cable box, media server)
  • Display device(s) with HDMI input (HDTV, projector, monitor)

Package Includes

  • 4X4 Matrix switch
  • (4) Pigtail receivers
  • IR adapter cable
  • IR remote control
  • RS-232 adapter
  • External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 24V 2A)
  • (4) International plug adapters (Australia, Europe, U.S., U.K.)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332269607
Product TypeMatrix Switch
Device CompatibilityChromebook; Computer; Laptop
TechnologyCat5/5e; Cat6; HDMI; POC
Host Connector(4) HDMI (FEMALE)
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE); RJ45 (FEMALE)
Number of Monitors Supported4
Video Ports(4) HDMI (FEMALE); (4) RJ45 (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 @ 60 Hz
Max. Distance (Between any 2 Units)230 ft.
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Max 1920 x 1200 Range (ft)230
Max 2560 x 1600 Range (ft)230
Max 3840 x 2160 (4K) Range (ft)230
Maximum Distance with Booster400
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs4
Transmitter - Local Display OutputHDMI or DVI w/ adapter
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs4
Signal Range (ft)230
Signal Range (m)70
Range Extension with BoosterYes
Range Extension using other Tripp Lite product400 ft.
Extended ModeNo
Mirror ModeNo
Other Tripp Lite product used to extend range

B127A-010-H Signal Booster

Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Signal TransmissionUnidirectional
AUDIO
Audio Ports(4) HDMI (FEMALE)
Audio Ports Details

Lossless audio including LPCM 7.1

Audio InputHDMI
Audio OutputHDMI
Audio SpecificationSupports lossless audio formats such as LPCM 7.1
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)24V / 2A
AC Power Adapter Cord Length (ft.)4.53
AC Power Adapter Cord Length (m)1.38
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Built-In Cable Length (ft.)1
Built-In Cable Length (in.)12
Power SourceAC Adapter
POWER
Power Source TypeAC Adapter
AC Plug TypeAS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power SourceTransmitter end only (Included)
Power Over Cable (PoC) SupportYes
Receiver Power SourcePower Over Cable
CONNECTIONS
Side A - Connector 1(4) HDMI (FEMALE)
Side A - Connector 2(4) RJ45 (FEMALE)
Input x Output4 x 4
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTransmitter: OUTPUT (1-4) = x4 Orange (Port is currently in use); A, B, C, D LED's = x16 Green (Indicates which output is in use); POWER = x1 Green (Unit is powered); RJ45 Power/Signal (1-4) = x4 Green (Solid when connected to power, Flashes when transmitting video). Receivers (x4): Power (x4 Green), Link Indicator (x4 Orange).
PHYSICAL
ColorBlack
Material of ConstructionMetal
Included Mounting AccessoriesYes
Number of Displays4
Form Factor/Mounting OptionsBox; Pigtail; Rackmount; Tabletop; Wall-mount
Usable Rack Space1U
RackmountableYes
Receiver Unit Dimensions (hwd / cm.)1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)0.732 x 1.85 x 2.95
Receiver Unit Weight (lbs.)1
Transmitter Unit Dimensions (hwd / cm.)4.4 x 44 x 18.1
Transmitter Unit Dimensions (hwd / in.)1.73 x 17.32 x 7.13
Transmitter Unit Weight (lbs.)4.34
Unit Dimensions (hwd / in.)1.730 x 17.320 x 7.130
Unit Packaging TypeBox
Unit Weight (lbs.)2
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 85% RH, Non Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)230
Signal Range (ft.)230
Max 480P Range (ft)230
Transmission Distance230 ft.
Max 1440 x 900 Range (ft)230
Max 1080i Range (ft)230
Max 4K UHD Range (ft)230
Max 480i Range (ft)230
Max 640 x 480 Range (ft)230
Max 800 x 600 Range (ft)230
Max 1600 x 1200 Range (ft)230
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
Latency  Zero latency
FEATURES & SPECIFICATIONS
All-in-One KitYes
Integrated/Removable CableNo
MST Support  No
Mounting Accessory IncludedYes
Multi-Resolution SupportYes
Port SelectionPushbutton; Remote Selector
HDCP Specification1.4; 2.2
Driver RequiredNo
Recommended Category Cable24 AWG Cat6 UTP Cable
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; GS; LPS; PSE; RCM; TUV; UL; WEEE; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) N202-150-BL N202-150-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) N202-175-BL N202-175-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) N202-200-BL N202-200-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Video Extenders

  Model Number Description
Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA B127A-010-H B127A-010-H Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.