Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Convenient 3-in-1 cable kit connects a computer or server with HDMI, USB and/or 3.5 mm ports to a compatible Tripp Lite KVM switch.
  • Includes 10-ft. (3.05 m) HDMI, USB 2.0 A/B and 3.5 mm stereo audio cables in one kit
  • Integral strain relief helps cables move freely without stress or cracking
  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Supports UHD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video

Features

10-ft. (3.05 m) Cables Connect Your Computer's HDMI, USB and Audio Ports to a KVM Switch
This HDMI cable kit includes three cables for connecting your computer to a KVM switch. Recommended for the B024-HU08 and B024-HU16 KVM switches, the kit saves you money and cuts down on unnecessary clutter by combining necessary cables into one convenient bunch.
HDMI
The HDMI cable lets you view the video content of your computer via the console's connected monitor. It supports Ultra HD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video.
USB
The USB cable connects the KVM switch's USB-B port to your computer's USB-A port. It enables you to control all connected computers from one centralized keyboard/mouse, while also accessing external flash drives, printers, scanners or other devices connected to the switch's USB peripheral ports. The cable supports USB 2.0 data transfer speeds up to 480 Mbps.
3.5 mm Audio
The 3.5 mm stereo cable connects external multimedia speakers, a microphone or headphones and share them between computers.
Quality Construction Provides Superior Signal Transfer
Integral strain relief gives the cables extra flexibility, reduces stress, and helps the cables move freely without cracking or breaking loose from the connectors. Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated connectors with gold-plated contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference.

System Requirements

  • Computer with USB, HDMI and/or 3.5 mm ports
  • B024-HU08 or B024-HU16 KVM switch

Package Includes

  • P569-010 HDMI cable (M/M), 10 ft.
  • U022-010 USB-A to USB-B cable (M/M), 10 ft.
  • P312-010 3.5 mm audio cable (M/M), 10 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332252654
Accessory TypeCable Kit
TechnologyHDMI; Stereo Audio
Accessory ClassKVM Switch Accessories
VIDEO
Max Supported Video Resolution3840 X 2160 @ 30 Hz
AUDIO
Audio SpecificationStereo Audio
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side A - Connector 2USB A (MALE)
Side A - Connector 33.5MM (MALE)
Side B - Connector 1HDMI (MALE)
Side B - Connector 2USB B (MALE)
Side B - Connector 33.5MM (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 1.00
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0 TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.