Part Number: P142-06N-SC4K TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the P142-06N-SC4K is available on the model support page
Overview
The P142-06N-SC4K HDMI 4K x 2K UHD Upscaler is recommended for displaying photos, presentations, videos and digital signage in Ultra High Definition in professional, retail and educational applications. It upscales a 1080p (@ 24 Hz) signal to 3840 x 2160 (@ 24 Hz) signal and 480p and 720p signals to 1080p. It’s HDCP-compliant and works with 3D video signals. The P142-06N-SC4K is plug and play with no software or drivers required.
Just connect the unit’s HDMI input port to the HDMI output port on a computer, Blu-ray™ player or other source using an HDMI cable (such as Tripp Lite’s P568-Series). Connect the unit’s built-in HDMI cable to the HDMI input port of a television, monitor or projector. Power the unit by connecting the included three-foot USB Micro-B cable to the display's USB port or a USB wall charger (U280-002-W12). The source’s refresh rate must be set to 24 Hz before installing the unit.
Features
- Also upscales 480p and 720p signals to 1080p
- Recommended for displaying photos, presentations, videos and digital signage in professional, retail and educational applications
- 3D and HDCP compliant
Superior Quality Ensures a Flawless Signal
- Included USB Micro-B cable supplies power to the unit
- Plug and play with no software or drivers required
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332196576 |
Technology | HDMI |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.00 x 4.60 x 6.00 |
Shipping Weight (lbs.) | 0.30 |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-006-FL | High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) | |
P568-006-RA | High-Speed HDMI Cable with 1 Right-Angle Connector, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
USB Cables
Model Number | Description | |
---|---|---|
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) | |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images