Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70 m), TAA


Works with a Tripp Lite HDBaseT matrix transmitter to extend uncompressed HDMI video and audio, RS-232 serial and IR remote control signals over a Cat5e/6/6a cable up to 230 ft. to a projector, monitor or television.
  • Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30 Hz signal up to 130 ft. (40 m)
  • Extends a 1080p @ 60 Hz signal up to 230 ft. (70 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Mounts easily to wall, rack or pole
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BHDBT-R-SI

Have a Question?
Contact Us

Overview

The BHDBT-R-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Receiver works in tandem with the Tripp Lite BHDBT-Series matrix transmitter in your HDBaseT Class B installation to extend uncompressed HDMI video and audio, RS-232 serial and IR remote control signals.

Using a single Cat5e/6/6a cable, the BHDBT-R-SI can extend an HD 1920 x 1080 (1080p) @ 60Hz signal up to 230 feet (70 m) or an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz video signal up to 130 feet (40 m). To further extend and expand your installation, you can insert up to five BHDBT-TR-SI Extender Transceivers between the receiver and transmitter for a total range up to 780 feet (4K x 2K @ 30Hz) or 1,380 feet (1080p @ 60Hz) with a monitor connected to each transceiver.

You can control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps. The 2-way IR Remote Control feature (@ 39 KHz) lets you control your Blu-ray player using its remote when at the remote monitor and vice versa. The monitor connects to the rear locking HDMI port (ideal for use with Tripp Lite’s P569-006-LOCK High-Speed HDMI cables with locking connectors) that prevents the cable from coming loose or undone, ensuring an intact signal.

The BHDBT-R-SI supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Included mounting hardware lets you attach the receiver to a wall, rack or pole. Sets up quickly with no software to download or install.

Features

Supports the Latest Video and Audio Applications
  • Connects to Tripp Lite BHDBT-Series matrix transmitter with a single Cat5e/6/6a cable
  • Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 130 ft. (40 m)
  • Extends a High Definition 1920 x 1080 (1080p) @ 60Hz signal up to 230 ft. (70 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports 36-bit Deep Color (12 bits per channel), CEC passthrough, 3D video, EDID and HDCP
  • Add up to 5 BHDBT-TR-SI Extender Transceivers to further expand the range of your installation up to 780 ft. (4K x 2K @ 30Hz) or 1,380 ft. (1080p @ 60Hz) with a monitor attached to each transceiver

Allows You to Control Other Devices
  • 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
  • RS-232 serial port supports 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Included mounting hardware lets you install unit on a wall, rack or pole
  • Locking HDMI port (ideal for use with Tripp Lite’s P569-006-LOCK HDMI cables) prevents cable from coming loose or disconnected, ensuring an intact signal

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • BHDBT-R-SI HDBaseT Class B HDMI over Cat5e/6/6a Extender Receiver
  • IR-IN cable
  • IR-OUT cable
  • 3.5 mm Male to DB9 Female adapter cable
  • 3.5 mm Male to DB9 Male adapter cable
  • External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332187017
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
PHYSICAL
ColorBlack
Included Mounting AccessoriesY
Shipping Dimensions (hwd / in.)2.20 x 8.40 x 6.50
Shipping Weight (lbs.)1.34
Unit Dimensions (hwd / in.)1.1 x 4.5 x 2.5
Unit Weight Details0.55lbs
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)230
Max 480P Range (ft)230
Max 1440 x 900 Range (ft)230
Max 1080i Range (ft)230
Max 1080P Range (ft)230
Max 1920 x 1440 Range (ft)130
Max 2560 x 1600 Range (ft)130
Max 4K UHD Range (ft)130
Max 480i Range (ft)230
Max 640 x 480 Range (ft)230
Max 800 x 600 Range (ft)230
Max 1600 x 1200 Range (ft)230
Max 1920 x 1200 Range (ft)130
Max 2048 x 1536 Range (ft)130
Max 720P Range (ft)230
CONNECTIONS
Ports1
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
10/100 Ethernet Extension SupportNo
TechnologyHDBaseT; HDMI; Serial (RS232); IR
CERTIFICATIONS
ApprovalsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

The technology was developed to work with the most basic LAN infrastructure, namely Cat5e cables, and indeed there are many HDBaseT projects running on this cable. Having said that, feedback from installers and integrators determined that best practices is to use Cat6 cable in HDBaseT installations, for better performance and error-free transmission.
Yes. HDBaseT is the only standard that delivers uncompressed Ultra-HD 4K video for up to 100m.
Unlike other HD distribution technologies currently available, HDBaseT is the only technology that enables long-reach wired connectivity for up to 100 meters (328 feet) for uncompressed ultra-HD multimedia content and up to 100 watts of charging power via a single cable. HDBaseT is optimized for video applications and can connect all HDBaseT-enabled home entertainment devices by providing the 5Play convergence. Other existing solutions may require a specific cable and/or new proprietary connectors while HDBaseT utilizes existing Ethernet infrastructure.
Class A is the original HDBaseT standard, supporting the 5Play feature set: ultra-high-definition audio & video, controls, Ethernet, USB and power, over a single 100m/328 ft LAN cable. Class B was created to provide a more cost-effective solution for industry applications, seeking selected HDBaseT functionality at shorter distances. Class B support transmission distances of up to 70m/230ft, and does not support Ethernet functionality.
No. Not every HDBaseT product (transmitter, receiver or transceiver) has the same feature set or the same transmission capabilities, even if they meet the same standard. Always check specific products to determine compatibility with the types of signals you need to transmit and the distance requirements of your installation. For example, HDBaseT Class B solutions lack Ethernet functionality and transmit over shorter distances than products that meet the original standard.
See All

Additional FAQs may be available on the BHDBTRSI model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
Copper Network Cables
  Model Number Description
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
BHDBT-001-FF | Digital Signage & Audio/Video BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA
BHDBT-001-KJ-GY | Digital Signage & Audio/Video BHDBT-001-KJ-GY Toolless Cat6a Keystone Jack, Gray, TAA
BHDBT-T-SI-4X2 | Digital Signage & Audio/Video BHDBT-T-SI-4X2 HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500 ft., TAA
BHDBT-T-SI-4X4 | Digital Signage & Audio/Video BHDBT-T-SI-4X4 HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA
BHDBT-TR-SI | Digital Signage & Audio/Video BHDBT-TR-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70 m), TAA
P520-006 | Digital Signage & Audio/Video P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
P569-010-LOCK | Digital Signage & Audio/Video P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft.
Computer & Storage
  Model Number Description
P520-006 | Computer & Storage P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.
Couplers
  Model Number Description
BHDBT-001-FF | Couplers BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

Resources & Downloads

support icon

Do you own a
BHDBT-R-SI

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.