Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

This Ethernet extender lets you send Gigabit Ethernet data and power up to 550m (1804 ft.), well beyond the 100m (328-ft.) limit of conventional copper cable.

  • Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
  • Customizable SFP port supports both 1G single- and multimode transceivers
  • RJ45 jack supports auto MDI/MDI-X to bridge various network devices
  • Supports both full- and half-duplex operation
  • Works in tandem with N785-Series non-PoE converters (sold separately)
  • 2-year limited warranty

Features

Customizable Media Converter Extends Power and Data to a PoE+ Device via Fiber Cable
This Ethernet extender converts a singlemode or multimode fiber optical signal to a copper Ethernet signal that extends both power (48 VDC) and 10/100/1000 Mbps Gigabit Ethernet to a PoE+ (Power over Ethernet) device. Because Cat5e/6 cables are limited to only 100 meters, it is more effective to couple the N785-P01-SFP with fiber cable to reach greater distances. This could include providing both data and power to PoE and PoE+ devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices.
Works in Tandem with N785-Series (Non-PoE) Media Converters
The N785-P01-SFP lets you choose a transceiver that suits your system, while also delivering power to your PoE+ device (N286-01GSX-MDLC and N286-01GLX-SLX transceivers sold separately). It connects to a N785-Series non-PoE media converter using your choice of singlemode or multimode cabling. It also delivers data and power to a 10/100/1000 Mbps PoE device up to 100 meters (328 feet) away using Cat5e/6 cabling (such as N001- or N201-Series cables).
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
PoE saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.
Supports Auto-Sensing of Network Speed and Other Advanced Functions
Monitoring and controlling your network nodes is easy with the N785-P01-SFP’s advanced features, such as automatic network speed sensing, full/half-duplex auto-detection and automatic MDI/MDI-X configuration. Six LEDs indicate the converter’s power, PoE, Ethernet network and fiber link statuses at a glance. Link fault pass through (LFP) monitors all ports to ensure link status remains active.
Completely Plug-and-Play with No Additional Software Required for Connection
The compact metal converter is easy to install and set up with no software or drivers required. The included power supply connects to a convenient AC outlet with no computer or other signal source needed.

System Requirements

  • 10/100/1000 Mbps Gigabit Ethernet network
  • Singlemode or multimode transceiver (such as N286-01GSX-MDLC or N286-01GLX-SLX)
  • N785-Series media converter (without PoE)

Package Includes

  • N785-P01-SFP Gigabit SFP Fiber to Ethernet Extender
  • External power supply with 3.6 ft. (1.1 m) cord and NEMA 5-15P plug (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
  • Owner's manual
RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332236937
Product TypeFiber to PoE
TechnologyCat5/5e; Cat6; Cat6a; Multimode; PoE; Singlemode
Mode TypeMultimode; Singlemode
DISPLAY
Accessories (Included)External Power Supply (Input: 100-240V, 50/60Hz, 1.5A; Output: 48V/1.25A)
NETWORK
Network PortsRJ45 (FEMALE); SFP (FEMALE)
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)48V / 1.25A
AC Power Adapter Cord Length (ft.)3.6
AC Power Adapter Cord Length (m)1.1
POWER
Power Source TypeAC Adapter with detachable power cord
AC AdapterInput: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1.25A
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1SFP (FEMALE)
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
PHYSICAL
ColorBlack
Power Cord ColorBlack
Shipping Weight (lbs.)0.00
Unit Dimensions (hwd / in.)0.980 x 3.740 x 2.760
Unit Packaging TypeBox
Unit Weight (lbs.)0.44
HousingMetal
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details10 Mbps; 100 Mbps; 1000 Mbps
Transmission DistanceDepends on transceiver used
IEEE Standards Supported802.3; 802.3u; 802.3ab; 802.3z; 802.3at; 802.3af
Wavelength Division Multiplexing (WDM)Yes
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps; 10 Mbps; 100 Mbps
Working ModeFull/Half Duplex
Auto MDIX Support  Yes
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; FCC; PSE; UL; cUL
Product ComplianceRoHS; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) N001-025-BK N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N201-025-BL N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)

Transceiver Modules

  Model Number Description
HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km N286-01GLX-SLX N286-01GLX-SLX HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km
Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M N286-01GSX-MDLC N286-01GSX-MDLC Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.