Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

PoE+ injector uses existing Cat5e/6/6a cable to supply power to a PoE device connected to a non-PoE switch.

  • Saves money by delivering 30W of power + data up to 100 m through existing cabling
  • Extends power + data to any PoE or PoE+ device installed where no AC outlet is available
  • Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
  • Quick and easy plug-and-play installation with no configuration necessary
  • Compact, hand-sized plastic housing ready for mounting on any smooth surface
  • 3-year limited warranty

Features

Adds a PoE Device to Your LAN Without Adding a PoE Switch
Now you can add a surveillance camera, wireless access point, VoIP phone or other PoE (Power over Ethernet) device to your home or office network, even if your network switch doesn’t support PoE. Instead of making an expensive upgrade to a PoE switch, you can use this single-port PoE+ injector to send 30 watts of power, as well as Gigabit Ethernet data, through your existing Cat5e/6/6a cabling.

Saves You Time and Money on Unnecessary Equipment Updates
This compact PoE+ injector delivers 10/100/1000 Mbps of data and up to 30 watts of power using existing Cat5e/6/6a cables. That means, in addition to not buying a new PoE network switch, you also don’t need to install new AC power lines and electrical outlets. This cost-effective midspan injector sends DC power and Ethernet data through your Ethernet cable, cutting down on cable clutter, equipment costs and installation time and labor.

Expands Your PoE Network Up to 100 Meters
The NPOE-30W-1G-INT delivers both power and data to any IEEE 802.3at (PoE+) or IEEE 802.3af (PoE) device up to 100 meters (328 feet) away. This allows you to install a device in a building lobby, on a ceiling, inside a warehouse or anywhere else an AC power outlet is unavailable. The PoE+ injector supports full-duplex 2 Gbps communication for sending and receiving data simultaneously. It also protects your device against short circuits, high voltage and overloads.

Simple Plug-and-Play Installation Has Your Device Connected in Minutes
No configuration or software is required to add the NPOE-30W-1G-INT to your LAN. Just connect your switch or network jack to the shielded RJ45 LAN port and your PoE device to the shielded RJ45 POE port using existing Cat5e/6/6a cable. Connect the unit to an outlet using the included power supply with the included UK or European power cords. LEDs indicate the unit is receiving power and is ready to transmit data.

Designed for Installation Almost Anywhere
Mounting holes are featured for installing the midspan injector on a shelf, desktop, wall or any other smooth surface with user-supplied hardware. The black plastic housing fits in the palm of your hand, so it is small enough to hide away without interfering with your workflow or décor. The fanless design is ideal for silent operation.

Package Includes

  • NPOE-30W-1G-INT Gigabit PoE+ Midspan Active Injector
  • External power supply (Input: 100–240V, 50/60 Hz, 0.75A)
  • (2) International power cords (Europe, U.K.)
  • Owner’s manual
RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332272010
Product TypeInjector
TechnologyCat5/5e; Cat6; Cat6a
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency50/60 Hz
Input Plug TypeBS1363; Schuko
Input Cord Length (ft.)1.96
Input Current0.75A
OUTPUT
Output Voltage (VDC)53V±2V
POWER
Power Consumption (Watts)30.00
CONNECTIONS
PoE Capability  30W (802.3at)
PoE Supported Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
Network Switch Ports10/100/1000 (RJ45)
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Max. Power Delivered by PSE  30.0 W
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsOrange (Power On), Purple (PoE On)
PHYSICAL
Primary Form FactorDesktop
ColorBlack
Mounting Holes or SlotsNo
Shipping Dimensions (hwd / in.)3.50 x 3.70 x 7.00
Shipping Weight (lbs.)1.20
Unit Dimensions (hwd / in.)1.400 x 2.600 x 5.400
Unit Packaging TypeBox
Unit Weight (lbs.)0.55
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Relative Humidity10% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3ab; 802.3af; 802.3at; 802.3u
FEATURES & SPECIFICATIONS
Recommended Category CableCat 5, Cat5e, Cat6, Cat6a Cables
STANDARDS & COMPLIANCE
Product CertificationsUL Listed
Product ComplianceRoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.