Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042U-WF1-1 TAA
British-style gang frame accepts compatible wall-mount insert for terminating premise audio/video, voice or data applications.
- Ideal for home theater, VoIP or Ethernet in-wall wiring installations
- Helps prevent accidental cable damage and hides unattractive wiring
- Compatible with select N042U-Series modules and inserts (sold separately)
- High-impact plastic construction designed to blend in with your home/office décor
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
U.K. Gang Frame Connects Your In-Wall Audio/Video, Voice or Data Cable Line
This gang frame for unloaded insert modules is ideal for terminating your premise wiring applications, including home theater, VoIP phones and Ethernet. The UK-style N042U-WF1-1 also protects electrical and network cables to help prevent accidental damage to your application. It’s compatible with N042U-Series unloaded shuttered modules and inserts (sold separately).
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white plastic cover plate measures 86 x 86 millimeters (outer frame) and accepts one 50 x 50 millimeter module. The screw holes are hidden behind the front of the gang frame to help it blend elegantly into any home or office décor for a sleek, professional installation. Just remove the front clip from the gang frame to mount it using the included hardware. The ABS plastic construction meets UL 94HB flame-retardant standards for protection against fire and high heat.
Specifications
OVERVIEW
UPC Code | 037332269461 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB |
Country/Region | UK |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
Color | White |
Material of Construction | ABS, AS |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 3.380 x 3.380 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042U-MB1 | Single-Gang Surface Mounting Box, UK Style, 86 x 86 x 47 mm, White | |
N042U-WHB | Blank Snap-In Insert, UK Style, 25 x 50 mm, White | |
N042U-WHM-S | 1-Port UK-Style Insert, Unloaded Shuttered Module, 25 x 50 mm, White | |
N042U-WHM-SA | 1-Port UK-Style Insert, Unloaded Shuttered Angled Module, 25 x 50 mm, Icon Tab, White | |
N042U-WM1-S | 1-Port UK-Style Unloaded Shuttered Module, 50 x 50 mm, White | |
N042U-WQB | Blank Snap-In Insert, UK Style, 12.5 x 50 mm, White |