Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042F-WF1
French-style gang frame accepts compatible wall-mount insert for terminating premise audio/video, voice or data applications.
- Ideal for home theater, VoIP or Ethernet in-wall wiring installations
- Helps prevent accidental cable damage and hides unattractive wiring
- Compatible with select N042E-Series modules and inserts (sold separately)
- High-impact plastic construction designed to blend in with your home/office décor
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
French Gang Frame Connects Your In-Wall Audio/Video, Voice or Data Cable Line
This gang frame for mounting or trunking is ideal for terminating your premise wiring applications, including home theater, VoIP phones and Ethernet. The French-style N042F-WF1 protects electrical and network cables to help prevent accidental damage to your application. It’s compatible with N042E-WM1-S unloaded shuttered module and N042E-WHM0 blank insert (sold separately).
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white plastic cover plate measures 80 x 85 millimeters (outer frame) and fits one 45 x 45 millimeter insert module. It helps hide unattractive cabling and blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
TAA-Compliant for GSA Schedule Purchases
The N042F-WF1 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332268952 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB |
Country/Region | France |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
Color | White |
Material of Construction | ABS |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 1.000 x 5.000 x 7.500 |
Finish | Matte |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N042E-WHM0 | Blank Snap-In Insert, European Style, Vertical, 22.5 x 45 mm, White | |
N238-001-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042E-WM1-S | 1-Port European-Style Insert, Unloaded Shuttered Module, 45 x 45 mm, White |
Couplers
Model Number | Description | |
---|---|---|
A008-000-KJ | Component Video Keystone Snap-In Module Kit ( R, G, B ) | |
A050-000-KJ | Audio Keystone Jack, Snap-in Insert Module (R,W F/F) | |
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |