Part Number: CSCSTORAGE1UVC
Locking cart on rolling casters offers UV-sanitized storage for tablets, cables and other mobile devices.
- Steel enclosure locks with included keys to discourage theft, damage and tampering
- Ultraviolet (UVC) lights help disinfect devices without use of damaging heat or chemicals
- Laminated wood-grain top serves as a smooth surface for writing or holding peripherals
- Vented side panels and doors allow flow-through ventilation to prevent overheating
- 10 ft. cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets
- 2-year limited warranty
Features
Secure Storage Cart Provides Ample Space for Laptops, Tablets and Cables
Constructed from heavy-duty steel with a black powder-coated finish, this Safe-IT™ locking cart provides safe, secure storage for your laptops, tablets and other valuable electronics. The front and back doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the doors can be fastened with user-supplied padlocks. Flow-through vents on the doors and side panels help protect the devices against overheating, and the specially coated shelves help prevent device scratches and scuffs.
UV Light Helps Sanitize Devices without Potentially Dangerous Heat, Liquids or Chemicals
The CSCSTORAGE1UVC helps reduce the presence of germs on your laptops, Chromebooks, tablets and AV equipment. Built-in ultraviolet lights help disinfect devices at the touch of a button by destroying most microbes without the use of damaging heat, liquids or chemicals. The germicidal UVC bupounds are on a timer to control the amount of UV exposure the devices receive. An LED on the exterior of the cabinet indicates when the doors are closed and the start button can be pressed to activate the 10-minute timer. A second LED indicates when the UVC lights are on. If a door is opened during sanitization, the lights automatically shut off for safety.
Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control. Corner safety bumpers protect walls and doorways from scratches. The compact cart takes up about the same amount of physical space, or even less, as a typical A/V cart.
Laminated Wood-Grain Top Doubles as a Convenient Workstation
The laminated top acts as a smooth writing surface and holds a projector, monitor or other peripherals. You can also mount a flat-screen monitor or television using CSC36DM Display Mount Adapter Kit (sold separately).
Comes Ready for Immediate Use Right from the Box
The CSCSTORAGE1UVC ships fully assembled for instant deployment in schools, healthcare settings, corporate offices, warehouses, restaurants, hotels, retail stores, senior living facilities and other settings that rely on the daily use of mobile devices. The storage cart is powered by a 10-foot cord and NEMA 5-15P plug that connects to a compatible AC outlet.
Specifications
OVERVIEW
UPC Code | 037332266057 |
Product Type | Storage Cart |
Charging Form Factor | Mobile Cart |
Charger Functions | Charge; Secure |
Device Compatibility | Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Network Switch; Patch Panel; Phone; Projector; Server; Tablet; UPS; Watch |
Device Slots | 3 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Connection Type | NEMA 5-15P |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
PHYSICAL
Color | Black |
Material of Construction | Steel/Wood |
Rack Height | 0U |
Rack Depth | Mid; Shallow |
Charging Station Form Factor | Mobile Cart |
Maximum Device Depth (in.) | 22.90 |
Shipping Dimensions (hwd / in.) | 47.56 x 27.17 x 35.83 |
Shipping Weight (lbs.) | 232.59 |
Slot Dimensions (hwd / in.) | 8.67 x 30.00 x 24.00 |
Unit Dimensions (hwd / in.) | 40.780 x 24.300 x 30.330 |
Unit Weight (lbs.) | 198.42 |
Weight Capacity - Stationary (lbs.) | 250 |
Number of Shelves | 3 |
FEATURES & SPECIFICATIONS
Grounding Details | No |
Cord Management | Yes |
Overcurrent Protection | No |
Flow-Through Ventilation | Yes |
UV Sterilization | Yes |
Locking | Yes |
Lock Type | Key |
Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL Listed; cUL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CSC36DM | Display Mount Adapter Kit for 36-Device AC Charging Station Cart |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters |
WEXT2K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
WEXT3K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |