Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: BP480V10-NIB
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP480V10-NIB is available on the model support page
Overview
Features
System Requirements
- S3M30KX, S3M40KX or other UPS system specifying compatibility with this external battery pack
- 80 user-supplied 9Ah or 10Ah sealed lead acid batteries
Package Includes
- BP480V10-NIB External Battery Pack for S3M30KX or S3M40KX UPS System – Batteries Not Included
- Cable for jack, 32 in. (81.3 cm), 1/0 AWG
- Attachment hardware for battery cable
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332231062 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 10 year design lifespan |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Shipping Dimensions (hwd / in.) | 40.10 x 14.96 x 36.20 |
Shipping Weight (lbs.) | 179.90 |
Unit Dimensions (hwd / in.) | 32.900 x 9.850 x 30.700 |
Unit Weight (lbs.) | 120.4 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images