Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 3/18/2024

Overview

The BP480V10 External Battery Cabinet offers extended battery runtime when used in conjunction with compatible UPS systems. Includes internal disconnect for battery isolation.
Compatible UPS Systems: S3M40KX only.

Features

+/-240VDC Backup Battery Pack Gives Your Compatible UPS System Extended Runtime
The BP480V10 is compatible only with 3-phase S3M40KX that specify the use of this battery pack. Not only does it provide extended runtime, but it can also be daisy-chained to as many as seven external battery packs for even longer extended-run operation. The UPS battery pack consists of a steel battery cabinet and 80 sealed 10Ah lead acid batteries. Hardwire installation is safe and simple. Circuit breakers provide overcurrent protection. Internal disconnect for battery isolation is included.
One-Year Warranty
The BP480V10 is backed by a one-year warranty, ensuring reliability and performance.

System Requirements

  • S3M40KX or other UPS system specifying compatibility with this external battery pack

Package Includes

  • BP480V10 External Battery Pack for S3M40KX UPS System - 80 10Ah Batteries Included
  • Cable for jack, 32 in. (81.3 cm), 1/0 AWG
  • Attachment hardware for battery cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332231055
INPUT
Input Phase3-Phase
BATTERY
Expandable RuntimeYes
DC System Voltage (VDC)+/- 240VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan5 year design lifespan
PHYSICAL
Material of ConstructionSteel
Rack Height  18U
External Battery Pack Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Minimum Required Rack Depth (inches)34
Shipping Dimensions (hwd / in.)40.10 x 14.96 x 36.20
Shipping Weight (lbs.)639.34
Unit Dimensions (hwd / in.)32.900 x 9.850 x 30.700
Unit Weight (lbs.)601.87
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.