Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)


  • Extends the runtime of expandable 48V DC Tripp Lite UPS Systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 3U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount and tower installation available
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP48V60RT-3U

Have a Question?
Contact Us

Overview

BP48V60RT3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 48V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS. Included mounting accessories support 3U rackmount installation in 4 post racks. Options for 2 post center-mounting and upright tower installation available.

Compatible with these UPS Systems - SM2200RMDVTAA, SM2200RMXL2UP, SM2200RMXL2UTAA, SM3000RM2UNTAA, SM3000RM2UTAA, SM3000RMXL2UTAA, SM3000RMXLNTAA, SM5000RT3UTAA, SMART1500CRMXL, SMART2200RMXL2U, SMART2200RMXLN, SMART2200VSXL, SMART2500XLHG, SMART2600RM2U, SMART3000RM2U, SMART3000RM2UN, SMART3000RMXL2U, SMART3000RMXLN, SMART3000VS, SMART5000RT-3U, SMART5000XFMRXL, SMARTINT3000VS, SMX2200XLRT2U, SMX3000XLRT2U, SMX3000XLRT2UA, SMX5000XLRT3U, SU1500RTXL2UA, SU1500RTXL2UN, SU1500RTXLCD2U, SU1500RTXLCDN, SU1500XL, SU1500XLCD, SU2200RTXL2UA, SU2200RTXL2UN, SU2200RTXLCD2U, SU2200RTXLCDN, SU2200XLA, SU2200XLCD, SUINT2000XLCD, SUINT2200LCD2U and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
  • Included mounting brackets support rackmount installation in 4 post racks using only 3 rack spaces (3U)
  • 2POSTRMKITHD option supports balanced 2 point center-mounting in 2 post equipment racks
  • 2-9USTAND option enables upright tower placement

Package Includes

  • BP48V60RT-3U external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332097309
INPUT
Input PhaseSingle-Phase
BATTERY
Expandable Battery RuntimeBlue 175 amp female connector for additional battery packs
DC System Voltage (VDC)48
UPS Connection20 inch attached cable with blue 175 amp male DC connector
Typical Battery Lifespan4-6 years typical (North America)
Expandable RuntimeYes
PHYSICAL
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Material of ConstructionSteel
Minimum Required Rack Depth (inches)32
Shipping Dimensions (hwd / in.)11.50 x 23.00 x 33.00
Shipping Weight (lbs.)190.00
Unit Dimensions (hwd / in.)5.25 x 17.5 x 25
Unit Weight (lbs.)163.1
ENVIRONMENTAL
Operating Temperature32-104 degrees F / 0-40 degrees C
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components

Extended Warranties

Part Number Description
WEXT1N 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2N 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3N 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.