Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)


  • Extends the runtime of compatible 48V Tripp Lite UPS Systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 2U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount and wallmount installation available
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP48V27-2US

Have a Question?
Contact Us

Overview

BP48V27-2US rackmount external battery pack offers extended battery runtime when used in conjunction with expandable 48V Tripp Lite rackmount UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2-point front-rail mounting, 2 post center-mounting and wallmount installation available.

Compatible with these UPS Systems - SM2200RMDVTAA, SMART1500CRMXL, SMART2200CRMXL, SMART2200RMXL2U, SMART2200RMXL2UP, SMART2200RMXLN, SMART2600RM2U, SMART3000CRMXL, SMART3000RM2U, SMART3000RM2UN, SMART3000RMXL2U, SMART3000RMXLN, SMART3000VS, SMART5000RT3U, SMART5000XFMRXL, SMARTINT3000VS, SMX2200XLRT2U, SMX3000XLRT2UA, SMX5000XLRT3U, SU1500RTXL2UA, SU1500RTXLCD2U, SU2200RTXL2UA, SU2200RTXLCD2U and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
  • Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
  • Set of optional-use detection jacks automatically configure host UPS systems supporting this feature for one or more external battery packs
  • UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
  • 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
  • 2POSTRMKITWM option also enables wallmount installation

Package Includes

  • BP48V27-2US external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181404
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)48
UPS ConnectionAttached cable with blue 2-point DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); 2-4 post front rail rackmount (UPSHDEARKIT)
Minimum Required Rack Depth (inches)29.6
Shipping Dimensions (hwd / in.)9.67 x 26.42 x 28.27
Shipping Weight (lbs.)124.00
Unit Dimensions (hwd / in.)3.4 x 17.3 x 22.6
Unit Weight (lbs.)88.1
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.