Part Number: BP240V10RT3UTAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP240V10RT3UTAA is available on the model support page
Features
System Requirements
- Tripp Lite SU8000RT3UTAA, SU8000RT3U1TFTAA, SU10000RT3UTAA, SU10000RT3U2TFTAA, SU16KRTAA, SU16KRT-1TFTAA, SU20KRTAA or SU20KRT-1TFTAA UPS system
Package Includes
- BP240V10RT3UTAA 240V External Battery Pack, 3U Rack/Tower, TAA
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332217790 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | 240 |
UPS Connection | Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge) |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 33 |
Shipping Dimensions (hwd / in.) | 11.50 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 196.21 |
Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 25.000 |
Unit Weight (lbs.) | 158.70 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |