Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SU120KXNP
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU120KXNP is available on the model support page
Overview
Specifications
OVERVIEW
UPC Code | 037332170415 |
Accessory Type | Battery Housing |
Accessory Class | UPS Accessories |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 76.10 x 28.50 x 48.20 |
Shipping Weight (lbs.) | 646.00 |
Unit Dimensions (hwd / in.) | 66.800 x 20.500 x 38.400 |
Unit Weight (lbs.) | 438.70 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Images