Part Number: ETN-ENC423042S TAA
Fully welded steel enclosure with integrated airflow management and 2000 lb. rolling capacity houses and organizes standard rack equipment.
- Maximum stationary weight capacity is 3000 lb.; rolling weight capacity is 2000 lb.
- Open perforation pattern on doors supports efficient airflow to optimize efficiency
- Front and rear doors lock with included keys to help prevent unauthorized access
- Ships fully assembled for immediate deployment and equipment mounting
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Wide Server Rack Cabinet Accommodates 42U of Rack Equipment
Designed to optimize efficiency in high-density applications, this Eaton Paramount 42U rack enclosure integrates airflow management and security features. The rack is 30 inches wide for better airflow in crowded installations. The 42-inch deep frame has front and rear mounting rails to accept standard 19-inch rack equipment up to 36 inches (914 millimeters) deep. Made of fully welded steel, the frame has a black powder-coated finish for durability. Maximum stationary load capacity is 3000 pounds (1361 kilograms). Maximum rolling load capacity is 2000 pounds (907 kilograms).
Supports Baying Multiple Enclosures in a Row
A removable solid divider panel is included for use when several cabinets are bayed together. The divider panel, located on the left side of the enclosure, has grommets for cable pass-through to ensure access between racks, protect cables from damage and provide an additional air seal. Baying hardware is included. Optional side panels are sold separately.
Integrated Airflow Management Promotes Efficiency
Both the front door and rear split door have an open perforation pattern to promote high airflow through the rack. The reversible doors lock using the included keys to help prevent tampering, theft and other unauthorized access. Two vertical blanking panels with grommeted cable pass-throughs minimize air leakage. The top panel has two six-inch-wide openings with brush strips that allow cable egress while blocking unwanted airflow.
Offers Convenient Deployment and Equipment Installation
The Paramount enclosure ships fully assembled for quick and easy deployment. Included swivel casters enable precise positioning on the floor. Once the rack is in position, leveling feet provide stabilization. Front and rear mounting rails accept standard 19-inch rack equipment. The rear upright offers space for side-by-side mounting of up to two vertical (0U) PDUs (sold separately) to maximize equipment space in the rack.
Configure Your Own Enclosure to Match Your Needs
You can customize an Eaton Paramount rack to meet the needs of your specific application. Choose from various airflow management and cable management options and rack accessories. Click the How to Order button above to receive a quote for your custom rack configuration.
Made in the USA and TAA Compliant for GSA Schedule Purchases
The ETN-ENC423042S is made in the USA. It complies with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332278920 |
Device Compatibility | Server; Network Switch; Router; UPS; PDU; Patch Panel |
Rack Type | Enclosure |
PHYSICAL
Color | Black |
Material of Construction | Powder Coated Steel |
Rack Height | 42U |
Rack Depth | Standard |
Factory Preset Rack Depth (in.) | 29.25 |
Maximum Device Depth (in.) | 36 |
Minimum Device Depth (in.) | 4 |
Shipping Form Factor | Factory Assembled |
Unit Dimensions (hwd / in.) | 81.000 x 30.000 x 42.000 |
Unit Weight (lbs.) | 351 |
Weight Capacity - Rolling (lbs.) | 2000 |
Weight Capacity - Stationary (lbs.) | 3000 |
Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
Grounding Details | Front and back doors, rails, top and divider panels |
Built-in Cable Management | Yes |
Extra Wide | Yes |
Locking | Yes |
Lock Type | Key |
Pre-Installed Casters | Yes |
PDU Mounting Bracket | Yes |
Airflow Management | Brush strips; Rubber grommets; High flow perforated doors |
STANDARDS & COMPLIANCE
Product Compliance | EIA/ECA-310-E; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces | |
SR1UPANEL200 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
SRSHELF4PSLVENT | SmartRack Sliding Steel Rack Shelf - 1U, Vented, 28.3 in. Deep, Holds up to 50 lb. (23 kg) |
Documents & Downloads
Design Resources
Product Literature
Product Images