Part Number: MBP11K208
Reroutes utility power to keep essential equipment operational while you’re servicing or replacing a UPS system.
- Isolates UPS from connected loads for maintenance without powering down equipment
- Designed for 3U rack, tower or wall mounting using the included installation hardware
- Compatible with Eaton’s 8kVA to 11kVA 9PX UPS systems
- 3-year limited warranty
Features
Compatible with Select Eaton 8kVA to 11kVA 9PX UPS Systems
The MBP11K208 works with Eaton’s 9PX8K, 9PX8KHW, 9PX8KTF5, 9PX11K, 9PX11KHW, 9PX11KTF11 and 9PX11KTF5 UPS systems. The bypass switch lets you service or replace the UPS system without powering down any equipment and risking costly downtime. Power passes directly from the PDU to equipment.
Versatile Connection and Installation Options
The MBP11K208 features hardwired input and output connections. Three NEMA L6-30R outlets also allow load connection. You can mount the maintenance bypass switch in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower or wall installation using the included hardware.
System Requirements
Compatible with Eaton’s 9PX8K, 9PX8KHW, 9PX8KTF5, 9PX11K, 9PX11KHW, 9PX11KTF11 and 9PX11KTF5 UPS systems
Package Includes
- MBP11K208 Maintenance Bypass
- (2) Input/output covers
- Input/output cover fixation kit
- (2) Conduits for UPS input/output connection
- (4) Conduit fittings
- Mounting hardware
- Installation and user manual
Specifications
OVERVIEW
UPC Code | 743172043610 |
Accessory Type | Bypass Panel (Rack-Mount) |
Accessory Class | UPS Accessories |
INPUT
UPS Input Connection Type | Hardwire |
PHYSICAL
Unit Dimensions (hwd / in.) | 5.100 x 13.200 x 8.700 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
- 9PX UPS Maintenance Bypass User Guide (MBP6K208, MBP11K208)
- HotSwap MBP Maintenance Bypass Installation and User Manual (MBP6K208, MBP11K208)
- Eaton 9PX5KP1 and 9PX6KP1 Interconnect Diagram
- Eaton 9PX3K3U and 9PX EBM 180 V Installation and User Manual
- Eaton 9PX UPS 700-3000 VA 2U Owner's Manual
- Eaton 9PXTFMR5 9PXPPDM2 9PXTFMR11 9PXPPDM1 Installation and User Manual
- Eaton 9PX8KSP 9PX10KSP 9PXEBM360SP Installation and User Manual
- Eaton 9PX 8000 9PX 11000 9PX EBM 240V Installation and User Manual
- Eaton 9PX6KSP 9PXEBM240SP Installation and User Manual
- Eaton 9PX 5000 9PX 6000 9PX 6000 G 9PX EMB 180 V Installation and User Manual
- Product Datasheet
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images