Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Valve regulated lead acid extended battery module (EBM) provides extended runtime for compatible UPS systems in small business, education, retail, financial or healthcare applications.

  • Connects to select expandable Eaton 9PX UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Includes heavy-gauge cabling with high-current 180V DC connectors
  • Supports 3U rack mounting or upright tower installation using included kit accessories
  • 3-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9PXEBM180RT offers extended battery runtime when used in conjunction with Eaton’s 9PX3K3UN, 9PX3K3UNP1, 9PX3K3UNP2, 9PX3K3UNTF5, 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6K-10, 9PX6KP1, 9PX6KP2 and 9PX6KTF5 UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

Supports 3U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands.

Versatile Installation Options
For installation in 2-post rackmounts, one RK2PC mounting kit is required for each UPS, EBM, PPDM, or transformer.

System Requirements

Compatible only with Eaton’s 9PX3K3UN, 9PX3K3UNP1, 9PX3K3UNP2, 9PX3K3UNTF5, 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6K-10, 9PX6KP1, 9PX6KP2 and 9PX6KTF5 UPS systems

Package Includes

  • 9PXEBM180RT 180V Extended Battery Module
  • External battery cable, 1 ft. (0.3 m)
  • Tower support stands
  • Rack-mounting hardware
  • Quick start guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code743172039279
INPUT
Input PhaseSingle-Phase
UPS Input Cord Length (ft.)1
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)180
Internal UPS Replacement Battery Cartridge 744-A1974 
Battery Replacement DescriptionHot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Battery ManagementABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)29
Unit Dimensions (hwd / in.)5.100 x 17.300 x 25.400
Unit Weight (lbs.)150.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; EN 62040-2; NOM (Mexico)
Product ComplianceFCC Part 15 Class A (USA); FCC (USA); CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-18000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-7000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
Eaton Internal Replacement Battery Cartridge (RBC) for Select 5kVA to 6kVA Online UPS Systems and EBMs 744-A1974 744-A1974 Eaton Internal Replacement Battery Cartridge (RBC) for Select 5kVA to 6kVA Online UPS Systems and EBMs

Accessories

  Model Number Description
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.