Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides extended runtime for compatible UPS systems in medical, light industrial, automation and other mission-critical IT applications where space is limited.

  • Connects to select expandable Eaton 9PX UPS systems to add critical runtime
  • Includes heavy-gauge battery cabling with high-current 240V DC connectors
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • 3-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The valve regulated lead acid 9PXEBM240RT offers extended battery runtime when used in conjunction with Eaton’s 9PX8KHW, 9PX8KTF5, 9PX8K, 9PX11KHW, 9PX11KTF11, 9PX11KTF11M, 9PX11KTF5 and 9PX11K 9PX UPS systems. It can also be daisy-chained for a maximum of five matching battery packs (or up to 12 with the optional SC240RT supercharger module, sold separately) to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation. 

Versatile Installation Options
You can mount the 9PXEBM240RT in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands.

System Requirements

Compatible only with Eaton’s 9PX8KHW, 9PX8KTF5, 9PX8K, 9PX11KHW, 9PX11KTF11, 9PX11KTF11M, 9PX11KTF5 and 9PX11K UPS systems

Package Includes

  • 9PXEBM240RT 240V Extended Battery Module
  • External battery cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick start guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code743172039286
INPUT
Input PhaseSingle-Phase
UPS Input Cord Length (ft.)1
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)240
Internal UPS Replacement Battery Cartridge 744-A1976 
Battery Replacement DescriptionHot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Battery ManagementABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Minimum Required Rack Depth (inches)31
Unit Dimensions (hwd / in.)5.100 x 17.300 x 27.600
Unit Weight (lbs.)143.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); cUL Listed; EN 62040-2
Product ComplianceCE (Europe); FCC (USA); FCC Part 15 Class A (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower 9PX11K 9PX11K Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower
Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower 9PX11KHW 9PX11KHW Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower
Eaton 9PX 11kVA 10kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX11KPM 9PX11KPM Eaton 9PX 11kVA 10kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower
Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U 9PX11KTF11 9PX11KTF11 Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U
Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, 3 L6-30R Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U 9PX11KTF11M 9PX11KTF11M Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, 3 L6-30R Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U
Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 9U Rack/Tower 9PX11KTF5 9PX11KTF5 Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 9U Rack/Tower
Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower 9PX8K 9PX8K Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower
Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower 9PX8KHW 9PX8KHW Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower
Eaton 9PX 8kVA 7.2kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX8KPM 9PX8KPM Eaton 9PX 8kVA 7.2kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower
Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 9U Rack/Tower 9PX8KTF5 9PX8KTF5 Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 9U Rack/Tower

UPS Replacement Batteries

  Model Number Description
Eaton Internal Replacement Battery Cartridge (RBC) for Select 8kVA to 11kVA 9PX UPS Systems and EBMs 744-A1976 744-A1976 Eaton Internal Replacement Battery Cartridge (RBC) for Select 8kVA to 11kVA 9PX UPS Systems and EBMs

Accessories

  Model Number Description
Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower SC240RT SC240RT Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.