Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extended battery pack provides extended runtime for compatible UPS systems in small business, education, retail, financial or healthcare applications.

  • Connects to select expandable Eaton 5PX G2 UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Includes heavy-gauge cabling with high-current 72V DC connectors
  • Supports 3U rack mounting or upright tower installation using included accessories
  • 3-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 5PXEBM72RT3UAG2 offers extended battery runtime when used in conjunction with Eaton’s 5PX2000RT3UNG2 and 5PX3000RT3UNG2 5PX G2 UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

Supports 3U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 3U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands are also included for optional upright configuration.

System Requirements

Compatible only with Eaton’s 5PX2000RT3UNG2 and 5PX3000RT3UNG2 5PX G2 UPS systems

Package Includes

  • 5PXEBM72RT3UAG2 External 72V Battery Pack
  • External battery cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code743172105769
INPUT
Input PhaseSingle-Phase
OUTPUT
Output Capacity (Watts)3000
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)72
Internal UPS Replacement Battery Cartridge 744-A3125 
Battery Replacement DescriptionHot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
PHYSICAL
ColorBlack
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Minimum Required Rack Depth (inches)22
Unit Dimensions (hwd / in.)5.100 x 17.200 x 19.000
Unit Weight (lbs.)87.500
STANDARDS & COMPLIANCE
Product CertificationscUL Listed
Product ComplianceCE (Europe); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

The 5PX G2 UPS is ideal for distributed IT applications including networking equipment, network closet, branch offices and retail stores with switches and servers.

Was this information helpful? Yes No
Need more help? Contact Technical Support

When the 5PX G2 UPS is plugged in and connected to utility power, the UPS will charge the batteries according to the ABM charging technology. However, Eaton recommends recharging the 5PX G2 UPS every six months to prevent batteries from being damaged through self-discharge during storage. Charging time should be 48 hours in an ideal case with a minimum recommended time of 24 hours. Plugging in the 5PX G2 UPS to the local utility power is usually the easiest method for recharging the batteries and the 5PX G2 will automatically begin charging the batteries once the unit is plugged in.

Was this information helpful? Yes No
Need more help? Contact Technical Support

You can add up to 4 EBMs for extra runtime for both rackmount and tower 5PX G2 UPS configurations. Extension cables are also available (EBMCBL48RT, EBMCBL72)

Was this information helpful? Yes No
Need more help? Contact Technical Support

No. Most customers prefer to put the external battery modules next to the 5PX G2 UPS, but it is not necessary. Eaton does provide 10-foot 5PX G2 battery extension cable accessories in order for the EBM to be placed up to nine feet away from the UPS. 

Was this information helpful? Yes No
Need more help? Contact Technical Support

Yes, you can do mass firmware upgrades via the Gigabit Network Card (NETWORK-M2). Note that you cannot conduct firmware upgrades while the UPS is running on battery power during a power outage.

Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

Accessories

  Model Number Description
Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems 103007018-5591 103007018-5591 Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems
Eaton UPS to Battery Extension Cable for 48V Extended Battery Module, 2 m (6.6 ft.) EBMCBL48RT EBMCBL48RT Eaton UPS to Battery Extension Cable for 48V Extended Battery Module, 2 m (6.6 ft.)
Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.) EBMCBL72 EBMCBL72 Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.