Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides complete battery backup and power protection for servers, switches, data storage and other critical networking equipment.

  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Unity power factor ensures maximum power possible at each power rating
  • ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
  • Optional external battery modules allow extended runtime to keep equipment running
  • 3-year limited warranty

Features

1kVA/1kW/120V Battery Backup for Distributed IT, Telecom or Enterprise Deployments
This 5PX G2 rack-mount line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment or destroy data. The 5PX1000RTG2 is ideal power management for small business, education, retail, financial or healthcare networking components, including servers, VoIP phones, data storage and PoE switches. Unity power factor ensures the most watts possible at each power rating, so you can connect more equipment.

Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable internal battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Exclusive ABM technology increases battery life by 50 percent and closely monitors battery health to provide advanced notice when batteries need replacing. You can also connect up to four external battery modules (5PXEBM48RTG2, sold separately) for hours of extended runtime.

Optional Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M2 network card (sold separately) enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M2 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks. An optional Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately) provides a variety of environmental monitoring capabilities, including temperature and humidity conditions.

NEMA 5-15R Outlets Protect Your Connected Components
Eight managed 5-15R outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four outlets are grouped into two load banks that let you shed non-critical loads to extend runtime for critical loads.

ENERGY STAR-Certified to Help You Save Money and Protect the Environment
By meeting strict U.S. Department of Energy requirements, this ENERGY STAR 2.0 UPS system provides high operational efficiency to signal a reduction in BTU emissions, save on utility and cooling costs and help protect the environment.

Rotating LCD Interface and LED Status Bar Keep You Informed at a Glance
The high-contrast front-panel LCD provides detailed alarms and notifications to help diagnose any issues. The LED bar shows UPS status: a blue light means all is well, a blinking blue light means your attention is needed, and a red light indicates a critical issue that demands immediate action. The interface rotates to accommodate both rack-mount and tower configurations.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.

Versatile Installation Options
You can mount the 5PX1000RTG2 in just 2U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (103007018-5591, sold separately). At just 17.6 inches deep, the UPS mounts in short-depth racks and other compact spaces. You can also adapt it for tower installation using the included support stands. A ship-in-rack option enables integration into packaged deployments for simplified set up. The 10-foot power cord with NEMA 5-15P plug connects to a compatible AC outlet.

Package Includes

  • 1000VA 1000W 120V 5PX G2 Line-Interactive UPS with 8 Outlets
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety guide
  • Quick Start Guide
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code743172105677
UPS TypeLine-Interactive
INPUT
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)10
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)1000
Output Capacity (kW)1
Frequency Compatibility50 / 60 Hz
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 120V; 125V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  6 min. (1000W)
Runtime Half Load (min.)  17 min. (500W)
Expandable RuntimeYes
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD graphical display
LED Indicators3 status-indicating LEDs (normal, battery mode, alarm); LED light bar (blue = nominal, blinking blue = warning, red = alarm)
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  2U
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)21
Unit Dimensions (hwd / in.)3.400 x 17.200 x 17.600
Unit Weight (lbs.)44.500
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity20 to 90%, non-condensing
AC Mode Efficiency Rating (100% Load)0.98
COMMUNICATIONS
Network Management Cards NETWORK-M2 
Network Management Card DescriptionNetwork Card Optional
Communications InterfaceDB9 Serial; USB (HID enabled); Slot for SNMP/Web interface
FEATURES & SPECIFICATIONS
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
APPLICATIONS
UPS ApplicationsHigh-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed; NOM (Mexico); IEC/EN 62040
Product ComplianceCE (Europe); REACH; RoHS; ENERGY STAR Qualified
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-1400UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)

  • 2 YEAR UPGRADE: WUN72XXX-2509UC
  • On-site expedited parts and labor coverage for first 2 years
  • Parts, electronics and UPS batteries coverage
  • Eaton on-site labor coverage
  • 24x7 coverage, next day response
  • Next day shipping
  • Technical support

3 YEAR FLEX PLAN: FLN73XXX-2509UC

  • On-site parts and labor coverage for years 3 to 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support

Questions & Answers

The 5PX G2 UPS is ideal for distributed IT applications including networking equipment, network closet, branch offices and retail stores with switches and servers.

Was this information helpful? Yes No
Need more help? Contact Technical Support

When the 5PX G2 UPS is plugged in and connected to utility power, the UPS will charge the batteries according to the ABM charging technology. However, Eaton recommends recharging the 5PX G2 UPS every six months to prevent batteries from being damaged through self-discharge during storage. Charging time should be 48 hours in an ideal case with a minimum recommended time of 24 hours. Plugging in the 5PX G2 UPS to the local utility power is usually the easiest method for recharging the batteries and the 5PX G2 will automatically begin charging the batteries once the unit is plugged in.

Was this information helpful? Yes No
Need more help? Contact Technical Support

You can add up to 4 EBMs for extra runtime for both rackmount and tower 5PX G2 UPS configurations. Extension cables are also available (EBMCBL48RT, EBMCBL72)

Was this information helpful? Yes No
Need more help? Contact Technical Support

No. Most customers prefer to put the external battery modules next to the 5PX G2 UPS, but it is not necessary. Eaton does provide 10-foot 5PX G2 battery extension cable accessories in order for the EBM to be placed up to nine feet away from the UPS. 

Was this information helpful? Yes No
Need more help? Contact Technical Support

Yes, you can do mass firmware upgrades via the Gigabit Network Card (NETWORK-M2). Note that you cannot conduct firmware upgrades while the UPS is running on battery power during a power outage.

Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

UPS Battery Packs

  Model Number Description
Eaton 48V Extended Battery Module (EBM) for 1000 and 1500 VA 5PX G2 UPS Systems, 2U Rack/Tower 5PXEBM48RTG2 5PXEBM48RTG2 Eaton 48V Extended Battery Module (EBM) for 1000 and 1500 VA 5PX G2 UPS Systems, 2U Rack/Tower

Network Interfaces and Sensors

  Model Number Description
Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified INDGW-M2 INDGW-M2 Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified
Eaton Cybersecure Gigabit NETWORK-M2 Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified NETWORK-M2 NETWORK-M2 Eaton Cybersecure Gigabit NETWORK-M2 Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified
DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems RELAY-MS RELAY-MS DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Accessories

  Model Number Description
Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems 103007018-5591 103007018-5591 Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems
Eaton UPS to Battery Extension Cable for 48V Extended Battery Module, 2 m (6.6 ft.) EBMCBL48RT EBMCBL48RT Eaton UPS to Battery Extension Cable for 48V Extended Battery Module, 2 m (6.6 ft.)
Ship-in-Rack 4-Post Adjustable Mounting Rail Kit for Eaton 5PX G2 UPS Systems RK4PRS RK4PRS Ship-in-Rack 4-Post Adjustable Mounting Rail Kit for Eaton 5PX G2 UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.