Part Number: EZA-VGAAM-2
This Model has been retired and has not been replaced. More information for the EZA-VGAAM-2 is available on the model support page
Overview
Easy Pull Connector Kit includes: 2 x HD15 Male w/stereo 3.5mm plug, 1 ft. pigtails. Video support up to 1600 x 1200. Use with either PVC or Plenum trunk cables.
Features
- Easy Pull, 2 x HD15 Male & 2 x 3.5mm Stereo, 1 ft. pigtails
- Eliminates the need to field terminate VGA connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Trunk cables available in 35 ft., 50 ft. and 100 ft. PVC lengths, and 35 ft. and 50 ft. Plenum jackets
- Support resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332141958 |
Technology | VGA/SVGA; Stereo Audio |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side A - Connector 3 | DIN 14 PIN (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
Side B - Connector 3 | DIN 14 PIN (MALE) |
PHYSICAL
Color | Black; Green |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 0.50 x 5.90 x 8.40 |
Shipping Weight (lbs.) | 0.30 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images