Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
1 x 4 DVI splitter transmits 1080p video and audio from a DVI source to 4 DVI display devices at the same time.
  • Transmits up to 81-ft. (24.68 m) for digital signage in bars, offices, classrooms, trade shows, etc.
  • Capable of cascading up to 64 total displays in sophisticated applications
  • Supports HD resolutions up to 1920 x 1200 (@ 60 Hz) for crystal-clear 1080p video
  • Easy plug-and-play operation for immediate connection right from the box
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

DVI Splitter Transmits HD Video + Audio to 4 DVI Displays at the Same Time
Recommended for displaying digital signage in classrooms, healthcare facilities, churches, offices, restaurants, bars and trade shows, this high-definition DVI splitter is quick and easy to install. It connects to a DVI source device, such as a computer, cable box/DVR or DVD player, and transmits an audio/video signal to four DVI monitors, projectors or televisions simultaneously. You can cascade together up to three levels of splitters, which expands the total number of connected displays to 64.
Maintains 1920 x 1200 Video Resolutions with Rich Stereo Sound
This DVI splitter transmits a DVI-D single-link video signal with 3.5 mm audio to four sets of monitors and speakers. It supports computer video resolutions up to 1920 x 1200 and high-definition resolutions up to 1080p. The distance between the splitter and the DVI source must not exceed 16-ft. (4.9 m)
Supports High-Definition Video Signals up to 81-ft. (24.68 m)
A built-in booster expands the distance between the splitter and the connected displays past the recommended 16-ft. (4.9 m) DVI signal limitation. The B116-004A distributes source video resolutions between 1600 x 1200 (at 60 Hz) and 1920 x 1200 (at 60 Hz) up to 49-ft. (14.93 m) between the splitter and the connected display/speakers. However, by dropping down to source video resolutions below 1600 x 1200 (at 60 Hz), which includes 1080p, the distance between the splitter and the connected display/speakers increases to 65-ft. (19.81 m)—a total of 81-ft. (24.68 m). For even more video distance, add a DVI extender (such as B120-000; sold separately) to the connection.
Ready to Use Right Out of the Package
The plug-and-play splitter comes ready to connect right out of the package and requires no additional software or drivers. Its durable metal housing is designed to last a long time and fit seamlessly into any home or office application. Hardware is included for mounting the unit to a wall, on a pole, or in an EIA-standard 19-inch rack.
TAA-Compliant for GSA Schedule Purchases
The B116-004A is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with DVI-D or DVI-I video and 3.5 mm audio output
  • Display device(s) with DVI-D or DVI-I video and 3.5 mm audio input

Package Includes

  • B116-004A 4-Port DVI Splitter with Audio and Signal Booster
  • External power supply w/NEMA 1-15P plug & 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 2A)
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332156754
Product TypeSplitter
TechnologyDVI; Stereo Audio
Host ConnectorDVI-I (FEMALE)
VIDEO
Max Supported Video Resolution1920 x 1200 @ 60Hz
Max 720P Range (ft)80
Max 1080P Range (ft)65
Max 1920 x 1200 Range (ft)65
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.37
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)7.87
Product Length (ft.)0.66
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports4
Side A - Connector 1DVI-I (FEMALE)
Side A - Connector 23.5MM (FEMALE)
Side B - Connector 1(4) DVI-I (FEMALE)
Side B - Connector 2(4) 3.5MM (FEMALE)
Input x Output1 x 4
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 3 Levels
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power), Green (Signal/Connection)
PHYSICAL
ColorBlack
Cable Length (ft.)0
Included Mounting AccessoriesYes
RackmountableYes
Shipping Dimensions (hwd / in.)2.00 x 4.40 x 12.20
Shipping Weight (lbs.)1.70
Unit Dimensions (hwd / in.)1.700 x 7.900 x 3.200
Unit Packaging TypeBox
Unit Weight (lbs.)1.2
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20 to 90%
Storage Humidity Range20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)80
Max 480P Range (ft)80
Max 1440 x 900 Range (ft)80
Max 1080i Range (ft)65
Max 480i Range (ft)80
Max 640 x 480 Range (ft)80
Max 800 x 600 Range (ft)80
Max 1600 x 1200 Range (ft)80
FEATURES & SPECIFICATIONS
MST Support  No
HDCP Specification1.1
STANDARDS & COMPLIANCE
External Power Supply CertificationsC-Tick; CCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.