Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DVI (M/M), 10 ft.


DVI KVM cable kit includes cables with DVI, USB and 3.5 mm plugs for connecting your computer to a Tripp Lite B002-DV2AC4 NIAP KVM.
  • 10 ft. 3-in-1 DVI, USB A/B and 3.5 mm audio cable connects KVM to your computer
  • 10 ft. DVI cable included for connecting a second monitor to the KVM switch
  • Delivers HD picture quality at resolutions up to 2560 x 1600 (1080p) @ 60 Hz
  • 10 ft. USB A/B cable included for KVM’s CAC port (smart cards, scanners, etc.)
  • Plug-and-play operation with no software required for easy, immediate installation

View Full Product Details

Tripp Lite Part Number

P784-010-DVU New

Have a Question?
Contact Us

Features

10 ft. Cables Connect Your DVI Computer to a Tripp Lite NIAP KVM Switch with CAC
This DVI cable kit includes three 10-foot cables for connecting a computer with two monitors to a KVM switch with a Common Access Card (CAC) port. The P784-010 features 24-pin dual-link DVI-I, USB A/B and 3.5 mm audio connectors on both ends for connecting your computer to a KVM switch. The P560-010-DLI is a dual-link DVI-I cable with male connectors on each end. The U022-010 is a USB cable that connects to the KVM’s CAC port for accessing smart cards, scanners and biometric readers, including fingerprint readers, to bolster security.

Specifically Designed for Select Tripp Lite KVMs to Save You Time and Money
Recommended for the Tripp Lite B002-DV2AC4 NIAP KVM, the DVI cables support video resolutions up to 2560 x 1600 (including 1080p) at 60 Hz. The USB cables also support USB 2.0 data transfer speeds up to 480 Mbps. By combining several different cables into one convenient kit, you cut down on unnecessary clutter and costs. 

Typical Applications

  • Connect a headless computer with dual displays to a Tripp Lite KVM switch with CAC support
  • Upgrade or replace worn or lost KVM cables
  • Eliminate clutter by replacing multiple cables with one new kit
  • Extend the distance between the KVM switch and computer to 10 ft.

Package Includes

  • P784-010 DVI KVM cable kit, 3 in 1 (M/M), 10 ft.
  • P560-010-DLI DVI monitor cable (M/M), 10 ft.
  • U022-010 USB A/B cable (M/M), 10 ft.

System Requirements

  • Tripp Lite B002-DV2AC4 NIAP KVM or other compatible KVM switch

RoHS compliant

Specifications

OVERVIEW
UPC Code037332242358
INPUT
Cable Length (ft.)10
Cable Length (in.)120
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
ENVIRONMENTAL
Operating Temperature Range14 ~ 122F (-10 ~ 50C)
Storage Temperature Range5 ~ 140F (-15 ~ 60C)
Relative Humidity0 ~ 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 13.5MM (MALE); DVI-I DUAL LINK (MALE); USB A (MALE)
Side A - Connector 2DVI-I DUAL LINK (MALE)
Side A - Connector 3USB A (MALE)
Side B - Connector 13.5MM (MALE); DVI-I DUAL LINK (MALE); USB B (MALE)
Side B - Connector 2DVI-I DUAL LINK (MALE)
Side B - Connector 3USB B (MALE)
FEATURES & SPECIFICATIONS
Max Supported Video Resolution2560 x 1600P @ 60 Hz
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyDVI; Stereo Audio; USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B002-DV2AC4 | KVM Switches B002-DV2AC4 Secure KVM Switch, Dual Monitor, DVI to DVI - 4-Port, NIAP PP3.0 Certified, Audio, CAC Support

Resources & Downloads

support icon

Do you own a
P784-010-DVU

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.