Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M), 1080p, 10 ft., Black

Model Number: P784-010-U New


Dual DVI KVM cable kit with DVI, USB A/B and 3.5 mm plugs connects your computer to a Tripp Lite B002-DV1AC4 or B002-DV1AC8 NIAP KVM.
  • Cuts cable clutter and saves money by combining essential KVM cables into just 2
  • 10 ft. 3-in-1 DVI, USB A/B and 3.5 mm audio cable connects KVM to your computer
  • Delivers HD picture quality at resolutions up to 2560 x 1600 (1080p) @ 60 Hz
  • 10 ft. USB A/B cable included for KVM’s CAC port (smart cards, scanners, etc.)
  • Plug-and-play operation with no software required for easy, immediate installation
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

10 ft. Cables Connect Your DVI Computer to a Tripp Lite NIAP KVM Switch with CAC
This DVI cable kit includes two 10-foot cables for connecting a computer to a KVM switch with a Common Access Card (CAC) port. The P784-010 features 24-pin dual-link DVI-I, USB A/B and 3.5 mm audio connectors on both ends for connecting your computer to a KVM switch. The U022-010 is a USB cable that connects to the KVM’s CAC port for accessing smart cards, scanners and biometric readers, including fingerprint readers, to bolster security.

Specifically Designed for Select Tripp Lite KVMs to Save You Time and Money
Recommended for the Tripp Lite B002-DV1AC4 or B002-DV1AC8 NIAP KVM, the DVI cable supports video resolutions up to 2560 x 1600 (including 1080p) at 60 Hz. The USB cables also support USB 2.0 data transfer speeds up to 480 Mbps. By combining several different cables into one convenient kit, you cut down on unnecessary clutter and costs. 

Typical Applications

  • Connect a headless computer to a Tripp Lite KVM switch with CAC support
  • Upgrade or replace worn or lost KVM cables
  • Eliminate clutter by replacing multiple cables with one new kit
  • Extend the distance between the KVM switch and computer to 10 ft.

Package Includes

  • P784-010 DVI KVM cable kit, 3 in 1 (M/M), 10 ft.
  • U022-010 USB A/B cable (M/M), 10 ft.

System Requirements

  • Tripp Lite B002-DV1AC4 or B002-DV1AC8 NIAP KVM or other compatible KVM switch

RoHS compliant

Specifications

OVERVIEW
UPC Code037332243805
INPUT
Cable Length (ft.)10
Cable Length (in.)120
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
ENVIRONMENTAL
Operating Temperature Range14 ~ 122F (-10 ~ 50C)
Storage Temperature Range5 ~ 140F (-15 ~ 60C)
Relative Humidity0 ~ 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 13.5MM (MALE); DVI-I DUAL LINK (MALE); USB A (MALE)
Side A - Connector 2USB A (MALE)
Side B - Connector 13.5MM (MALE); DVI-I DUAL LINK (MALE); USB B (MALE)
Side B - Connector 2USB B (MALE)
FEATURES & SPECIFICATIONS
Max Supported Video Resolution2560 x 1600P @ 60 Hz
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyDVI; USB 2.0 (High Speed)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B002-DV1AC4 | KVM Switches B002-DV1AC4 Secure KVM Switch, DVI to DVI - 4-Port, NIAP PP3.0 Certified, Audio, CAC Support, Single Monitor, TAA
B002-DV1AC8 | KVM Switches B002-DV1AC8 Secure KVM Switch, DVI to DVI - 8-Port, NIAP PP3.0 Certified, Audio, CAC Support, Single Monitor, TAA

Resources & Downloads

support icon

Do you own a
P784-010-U

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.