Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI/HDMI over Cat5/6 Splitter/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

Model Number: B160-301-HDSI New


Converts HDMI A/V to an IP-based signal that is transmitted through a managed switch to 3 HDMI displays 656 ft. away via Cat5e/6 cable.
  • Splitter kit includes B160-001-HDSI transmitter and three B160-100-HDSI receivers
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Transmitter’s local HDMI port lets you monitor images being shown on remote displays
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

  • 1-year limited warranty

Features

DVI/HDMI Splitter Kit for Digital Signage or Extending Video in Schools or Trade Show Booths
This splitter/extender kit comes with one Tripp Lite B160-001-HDSI transmitter and three B160-100-HDSI receivers. It extends and distributes DVI or HDMI audio/video, RS-232 serial and IR (infrared) remote signals from a source device, such as a Blu-ray player or media server, to three HDMI displays via Cat5e/6 cabling. The maximum distance between a transmitter and receiver is 328 feet. However, by connecting a dedicated network switch (sold separately) in between, you can extend the audio/video as far as 656 feet (200 meters).

Scale Up to a Multi-In, Multi-Out Installation to Take You Beyond 656 Feet
You can create an installation featuring multiple sources and displays by connecting a dedicated managed Ethernet network switch with Internet Group Management Protocol (IGMP), such as Tripp Lite’s NSS-G16D2. By adding multiple managed switches, you can create a multi-in, multi-out installation with as many as 64 transmitters and 255 receivers. The IGMP-enabled switch will let you manage all connections for centralized control over which sources show on which displays. Note: Unmanaged switch installations are limited to two transmitter units. The number of receivers is limited to the number of ports remaining on the unmanaged switch. This transmitter/receiver extender kit is designed for use with a dedicated network switch. Connecting a switch used with other networking equipment will result in degraded or non-functional performance. 

Transmits Crystal-Clear 1080p Video with Stereo Audio
The B160-301-HDSI supports video resolutions up to 1920 x 1080 (1080p) at 60 Hz with 24-bit True Color in a managed switch installation. It extends IR signals that control a DVI or HDMI source to the remote displays, as well as RS-232 signals at serial baud rates up to 57600 bps. This allows you to operate the source device’s remote control (play, rewind, pause, etc.), while standing near a receiver located up to 656 feet away. Adapter cables are included for converting DVI signals to HDMI and vice versa.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software required. Mounting hardware is included for installing the units on walls, poles or 19-inch racks. Cat6 patch cable (such as Tripp Lite’s N202-Series) can be used to connect the transmitter to a receiver or network switch. Connect an additional display to the transmitter’s local output with HDMI cable (such as Tripp Lite’s P568- or P569-Series) to monitor the image being transmitted to a remote display. 

TAA-Compliant for GSA Schedule Purchases
The B160-301-HDSI is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Keep your video source in a secure location, with displays located elsewhere for viewing by the intended audience
  • Create an easily updatable video board communicating dynamic information, such as a restaurant menu or a theater schedule
  • Display arrivals, departures and up-to-the-minute information in an airport or train station
  • Duplicate audio/video content across multiple displays, show different content on multiple screens or create an impressive video wall made up of many monitors (multiple transmitters and receivers required)

Package Includes

  • B160-001-HDSI transmitter unit
  • (3) B160-100-HDSI receiver units
  • IR-Out cable
  • (3) IR-In cables
  • (4) HDMI to DVI adapter cables
  • (4) 3.5 mm to DB9 adapter cables (M/F)
  • (4) External power supplies with 4.5 ft. cord (Input: 100–240V, 50/60 Hz, 1A; Output: 5V 2A)
  • (16) International plug adapters (North America, Europe, U.K., Australia)
  • (4) Sets of mounting hardware
  • (4) Owner’s manuals

System Requirements

  • Source device with DVI or HDMI output (media server, Blu-ray player)
  • Display devices with DVI or HDMI input (HDTV, projector, monitor)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332236029
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.5A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.4
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
External Power Supply CertificationsBSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45 Input (Green = Power, Orange = Signal), Power = Green
PHYSICAL
ColorBlack
Material of ConstructionMetal
Receiver Unit Dimensions (hwd / cm.)2.97 x 10 x 12.8
Receiver Unit Dimensions (hwd / in.)1.17 x 3.94 x 5.04
Receiver Unit Weight (kg)1.4993
Receiver Unit Weight (lbs.)3.3054
Shipping Dimensions (hwd / in.)4.80 x 10.70 x 13.30
Shipping Weight (lbs.)7.80
Transmitter Unit Dimensions (hwd / cm.)2.97 x 10 x 12.8
Transmitter Unit Dimensions (hwd / in.)1.17 x 3.94 x 5.04
Transmitter Unit Weight (kg)1.4993
Transmitter Unit Weight (lbs.)3.3054
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32 to 104F (0 to 40C)
Storage Temperature Range5 to 122F (-15 to 50C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)656
Latency  2-3 seconds
CONNECTIONS
Side A - Connector 1(2) HDMI (FEMALE)
Side A - Connector 2(2) 3.5MM (FEMALE)
Side A - Connector 3(1) RJ45 (FEMALE)
Side B - Connector 1(1) HDMI (FEMALE)
Side B - Connector 2(1) RJ45 (FEMALE)
Side B - Connector 3(2) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1920 x 1080 (1080p) @ 60 Hz
Audio SpecificationStereo
Driver RequiredNo
Recommended Category CableCAT6
Max Supported Color Depth24-bit True Color
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
3D Video SupportedYes
TechnologyA/V over IP; HDMI; Stereo Audio
CERTIFICATIONS
CertificationsTested to RoHS, CE, FCC, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

The DVI to HDMI adapter cables should only be used on the input side of the transmitter, connecting DVI sources to the input of your B160-XXX-HDSI transmitters. Using these cables to connect DVI monitors to your B160-XXX-HDSI receivers will generate a purple screen on your monitor or TV.

Additional FAQs may be available on the B160301HDSI model support page.

Accessories

Gigabit Ethernet Switches
  Model Number Description
NG5 | Gigabit Ethernet Switches NG5 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing
NSS-G16D2 | Gigabit Ethernet Switches NSS-G16D2 16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect
NSS-G24D2 | Gigabit Ethernet Switches NSS-G24D2 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU
Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
B160-100-CSI | Digital Signage & Audio/Video B160-100-CSI RGB Component Video + Audio over IP Extender Receiver over Cat5e/6, RS-232 Serial & IR Control, 1080i, 328 ft. (100 m), TAA
B160-100-DPSI | Digital Signage & Audio/Video B160-100-DPSI DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA
B160-100-HDSI | Digital Signage & Audio/Video B160-100-HDSI DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA
B160-100-VSI | Digital Signage & Audio/Video B160-100-VSI VGA Audio + Video over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440, 328 ft. (100 m), TAA
B160-200-HSI | Digital Signage & Audio/Video B160-200-HSI 2-Port HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA
P520-006 | Digital Signage & Audio/Video P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6-ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 10 ft.
P569-010-LOCK | Digital Signage & Audio/Video P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, Ultra HD 4K x 2K, 24AWG (M/M), 10-ft.
Computer & Storage
  Model Number Description
P520-006 | Computer & Storage P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6-ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.