Part Number: B140-1A0-WP-1
Receiver wallplate extends a DVI-D single-link signal via one Cat5e/6 patch cable up to 200 ft. with a Tripp Lite B140-002 or B140-004 extender/splitter transmitter unit (sold separately).
- Supports video resolutions up to 1920 x 1080, including 1080p
- Easy RJ45 connector on wallplate back
- Built-in equalization control for image adjustment
- Compatible with all major operating systems
- Plug and play—no software or drivers to download
- 1-year limited warranty
Overview
The B140-1A0-WP-1 DVI over Cat5/6 Extender works in tandem with a B140-002 or B140-004 extender/splitter transmitter unit (sold separately) to extend a DVI-D single-link signal over a single Cat5e/6 Ethernet cable. It can extend a 1920 x 1080 (60 Hz) signal up to 150 feet (45.7 meters) and a 1024 x 768 signal (60 Hz) up to 200 feet (61 meters). It's ideal for digital sign applications in schools, churches, trade shows, retail settings and anywhere else a high-resolution DVI signal needs to be delivered over a long distance.
Just connect a B140-002 or B140-004 transmitter to the DVI source using a DVI cable, such as the P561-Series. Connect the B140-1A0-WP-1 to the transmitter using a Cat5e/6 cable (for best results, we recommend N202-Series 24 AWG solid-wire Cat5e/6 cable) and connect to the display using a DVI cable.
To expand the range and the number of displays, add up to three B140-110 remote repeaters and an active receiver to each channel for a total of four displays per channel. A 1920 x 1080 (60 Hz) signal can be extended up to 125 feet (38.1 meters) to the next unit in the chain and a 1024 x 768 signal (60 Hz) up to 175 feet (53.3 meters).
The B140-1A0-WP-1 works with all operating systems. Its plug-and-play technology means no software or drivers need to be downloaded and installed. Built-in equalization control allows for manual adjustment of the video image. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Ideal for digital sign applications in schools, churches, trade shows and retail settings
- Works in tandem with B140-002 or B140-004 extender/splitter transmitters (sold separately)
- Extends a 1920 x 1080 (@ 60 Hz) signal up to 150-ft. (45.7 m)
- Extends a 1024 x 768 signal (@ 60 Hz) up to 200-ft. (61 m)
Even More Distance and Flexibility
- Add up to 3 B140-110 remote repeaters and an active receiver for total of 4 displays per channel
- Can extend 1920 x 1080 (@ 60 Hz) signal up to 125-ft. (38.1 m) to next unit in chain
- Can extend 1024 x 768 (@ 60 Hz) signal up to 175-ft. (53.3 m) to next unit in chain
Convenient Plug-and-Play Setup
- No software or drivers required
- Compatible with all major operating systems
- Easy RJ45 connector on back—no 110 punchdown necessary
- HDCP compatible
- Built-in equalization control for image adjustment
TAA Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- B140-1A0-WP-1 DVI over Cat5/6 Extender
- External power supply w/NEMA 1-15P plug and 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A)
- Screwdriver for adjusting equalization
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332163004 |
Product Type | Receiver |
Technology | Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 200 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Receiver/Transceiver Video Output | DVI-I |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B140-110 |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 200 |
Maximum Signal Range Details | 200 ft @ 1024 x 768 XGA 150 ft @ 1920 x 1080 UXGA |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Requires B140-110 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (Green); Activity (Orange) |
PHYSICAL
Color | White |
Number of Displays | 1 |
Form Factor/Mounting Options | Wallplate |
Shipping Dimensions (hwd / in.) | 2.20 x 7.20 x 6.50 |
Shipping Weight (lbs.) | 0.75 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.57 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 200 |
Max 480P Range (ft) | 200 |
Max 1440 x 900 Range (ft) | 200 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 200 |
Max 640 x 480 Range (ft) | 200 |
Max 800 x 600 Range (ft) | 200 |
Max 1600 x 1200 Range (ft) | 200 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B140-002 | 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA | |
B140-002-DD | 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA | |
B140-004 | 4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA | |
B140-110 | DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA |
Video Switches
Model Number | Description | |
---|---|---|
B140-202 | 2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA |
Cable Management
Model Number | Description | |
---|---|---|
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images