Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium singlemode fiber optic cabling transmits fast, clear data signals through your LAN with data transfer speeds up to 10 Gbps.

  • Attenuation loss meets or exceeds latest industry standards
  • 9/125 duplex (zipcord) fiber made from glass
  • LC male connectors meet insertion loss standards
  • FDDI- and OFNR-rated
  • Beveled edge on glass ends for easy plug insertion

Overview

The N370-06M Duplex Singlemode 9/125 Fiber Patch Cable transmits fast, clear data signals through your LAN with data transfer speeds up to 10 Gbps. Designed for network equipment that requires singlemode fiber optic patch cables, this six-meter (20-foot) cable has attenuation loss that meets or exceeds current standards.

The FDDI-rated N370-06M has 9/125 duplex (zipcord) fiber made from glass, instead of polymer. The sturdy LC male connectors meet stringent insertion loss standards and feature beveled edges on their glass ends for easy insertion into a patch panel or switch. The OFNR-rated PVC jacket is yellow to easily identify it as a singlemode cable.

Features

Fast, Clear Data Transmission Through Your LAN
  • Data transfer speeds up to 10 Gbps
  • Ideal for network equipment that requires singlemode fiber optic patch cables
  • Attenuation loss meets or exceeds latest industry standards

Superior Construction for Error-Free Signal Transfer
  • 9/125 duplex (zipcord) fiber made from glass
  • Sturdy LC male connectors meet stringent insertion loss standards
  • Beveled edge on glass ends for easy plug insertion
  • Yellow-colored for identification as singlemode

System Requirements

  • Fiber optic hardware or NIC card requiring singlemode duplex cable with LC/LC connectors

Package Includes

  • N370-06M Duplex Singlemode 9/125 Fiber Patch Cable, 6 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332195760
TechnologySinglemode
Optical Mode  OS2
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishUPC
PHYSICAL
Cable Jacket ColorYellow
Connector ColorBlue; White
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)9
Number of Fibers2
Cable Length (ft.)19.7
Cable Length (in.)236.2
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.12
Fiber Cable Length6M (19.7 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 1310NM0.36 dB/km
Attenuation @ 1550NM0.22 dB/km
Insertion Loss  ≤ 0.30 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.